All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Concentric Solid-Block Mounted Bearings > Double Concentric Stainless Four Bolt Square Flange Block > View Items  

Double Concentric Stainless Four Bolt Square Flange Block

Check up to five results to perform an action.


The rugged housing of Timken® SRB Solid-Block Mounted Bearings are engineered from cast stainless steel to withstand the harshest conditions. They are unaffected by washdown and stand up to process moisture and chemical sanitation.

On the inside, these durable, versatile Mounted Bearings feature six primary seals in any combination, plus optional secondary seals. The black oxide inner ring reduces shaft fretting corrosion. Applications ideal for this product include pulp and paper processing to waste water, marine and food and beverage processing.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 30 1 2 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAAFE10A115SS 22210 1 15/16 in 6.19 in
157.2
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QAAFE10A050SS 22210 50 mm 6.19 in
157.2
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QAAFE10A200SS 22210 2 in 6.19 in
157.2
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QAAFE11A055SS 22211 55 mm 6.89 in
175
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QAAFE11A203SS 22211 2 3/16 in 6.89 in
175
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QAAFE11A204SS 22211 2 1/4 in 6.89 in
175
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QAAFE13A060SS 22213 60 mm 7.6 in
193
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAFE13A207SS 22213 2 7/16 in 7.6 in
193
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAFE13A208SS 22213 2 1/2 in 7.6 in
193
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAFE13A065SS 22213 65 mm 7.6 in
193
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAFE15A211SS 22215 2 11/16 in 8.48 in
215.4
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAFE15A212SS 22215 2 3/4 in 8.48 in
215.4
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAFE15A070SS 22215 70 mm 8.48 in
215.4
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAFE15A215SS 22215 2 15/16 in 8.48 in
215.4
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAFE15A075SS 22215 75 mm 8.48 in
215.4
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAFE15A300SS 22215 3 in 8.48 in
215.4
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAFE18A080SS 22218 80 mm 9.91 in
251.7
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAFE18A303SS 22218 3 3/16 in 9.91 in
251.7
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAFE18A304SS 22218 3 1/4 in 9.91 in
251.7
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAFE18A085SS 22218 85 mm 9.91 in
251.7
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAFE18A307SS 22218 3 7/16 in 9.91 in
251.7
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAFE18A308SS 22218 3 1/2 in 9.91 in
251.7
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAFE18A090SS 22218 90 mm 9.91 in
251.7
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAFE20A100SS 22220 100 mm 10.96 in
278.4
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAAFE20A315SS 22220 3 15/16 in 10.96 in
278.4
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
  Results 1 - 25 of 30 1 2