|
Batch CAD Cart (0)
▾
Double Concentric Stainless Four Bolt Square Flange Block
Double Concentric Solid-Block Mounted Bearings
The rugged housing of Timken® SRB Solid-Block Mounted Bearings are engineered from cast stainless steel to withstand the harshest conditions. They are unaffected by washdown and stand up to process moisture and chemical sanitation.
On the inside, these durable, versatile Mounted Bearings feature six primary seals in any combination, plus optional secondary seals. The black oxide inner ring reduces shaft fretting corrosion. Applications ideal for this product include pulp and paper processing to waste water, marine and food and beverage processing.
1 2
Clear
Filter
Shaft Size (in)Shaft Size (mm)Total Width (in)Total Width (mm)C - Dynamic Load (Basic) (lbf)C - Dynamic Load (Basic) (N)
1 2
|
Site Map | Privacy Statement | Terms & Conditions | Careers | Contact Us Follow us on:
© 2016 The Timken Company.
© 2016 The Timken Company.