All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Concentric Solid-Block Mounted Bearings > Double Concentric Stainless Two-Bolt Pillow Block > View Items  

Double Concentric Stainless Two-Bolt Pillow Block

Check up to five results to perform an action.

The rugged housing of Timken® Spherical Roller Bearing Solid-Block Mounted Bearings are engineered from cast stainless steel to withstand the harshest conditions. They are unaffected by washdown and stand up to process moisture and chemical sanitation.

On the inside, these durable, versatile Mounted Bearings feature six primary seals in any combination, plus an optional secondary seal. The black oxide inner ring reduces shaft fretting corrosion. Applications ideal for this product include pulp and paper processing to waste water, marine and food and beverage processing.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 26 1 2 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAAP10A115S - Stainless 22210 1 15/16 in 2.25 in
57.2
mm
6 in
152.4
mm
7.13 in
181.1
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QAAP10A050S - Stainless 22210 50 mm 2.25 in
57.2
mm
6 in
152.4
mm
7.13 in
181.1
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QAAP10A200S - Stainless 22210 2 in 2.25 in
57.2
mm
6 in
152.4
mm
7.13 in
181.1
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QAAP11A055S - Stainless 22211 55 mm 2.5 in
63.5
mm
6.5 in
165.1
mm
7.88 in
200.2
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QAAP11A203S - Stainless 22211 2 3/16 in 2.5 in
63.5
mm
6.5 in
165.1
mm
7.88 in
200.2
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QAAP11A204S - Stainless 22211 2 1/4 in 2.5 in
63.5
mm
6.5 in
165.1
mm
7.88 in
200.2
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QAAP13A060S - Stainless 22213 60 mm 2.75 in
69.9
mm
6.88 in
174.8
mm
8.63 in
219.2
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAP13A207S - Stainless 22213 2 7/16 in 2.75 in
69.9
mm
6.88 in
174.8
mm
8.63 in
219.2
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAP13A208S - Stainless 22213 2 1/2 in 2.75 in
69.9
mm
6.88 in
174.8
mm
8.63 in
219.2
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAP13A065S - Stainless 22213 65 mm 2.75 in
69.9
mm
6.88 in
174.8
mm
8.63 in
219.2
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAP15A211S - Stainless 22215 2 11/16 in 3.13 in
79.5
mm
7.88 in
200.2
mm
9.63 in
244.6
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAP15A212S - Stainless 22215 2 3/4 in 3.13 in
79.5
mm
7.88 in
200.2
mm
9.63 in
244.6
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAP15A070S - Stainless 22215 70 mm 3.13 in
79.5
mm
7.88 in
200.2
mm
9.63 in
244.6
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAP15A215S - Stainless 22215 2 15/16 in 3.13 in
79.5
mm
7.88 in
200.2
mm
9.63 in
244.6
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAP15A075S - Stainless 22215 75 mm 3.13 in
79.5
mm
7.88 in
200.2
mm
9.63 in
244.6
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAP15A300S - Stainless 22215 3 in 3.13 in
79.5
mm
7.88 in
200.2
mm
9.63 in
244.6
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAP18A080S - Stainless 22218 80 mm 3.75 in
95.3
mm
9.38 in
238.3
mm
11.25 in
285.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAP18A303S - Stainless 22218 3 3/16 in 3.75 in
95.3
mm
9.38 in
238.3
mm
11.25 in
285.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAP18A304S - Stainless 22218 3 1/4 in 3.75 in
95.3
mm
9.38 in
238.3
mm
11.25 in
285.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAP18A085S - Stainless 22218 85 mm 3.75 in
95.3
mm
9.38 in
238.3
mm
11.25 in
285.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAP18A307S - Stainless 22218 3 7/16 in 3.75 in
95.3
mm
9.38 in
238.3
mm
11.25 in
285.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAP18A308S - Stainless 22218 3 1/2 in 3.75 in
95.3
mm
9.38 in
238.3
mm
11.25 in
285.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAP18A090S - Stainless 22218 90 mm 3.75 in
95.3
mm
9.38 in
238.3
mm
11.25 in
285.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAP20A100S - Stainless 22220 100 mm 4.13 in
104.9
mm
10.04 in
255
mm
12.6 in
320
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAAP20A315S - Stainless 22220 3 15/16 in 4.13 in
104.9
mm
10.04 in
255
mm
12.6 in
320
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
  Results 1 - 25 of 26 1 2