All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Concentric Solid-Block Mounted Bearings
>
Double Concentric Take-Up Block
>
View Items
Double Concentric Take-Up Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 34
1
2
Part Number
Bearing Number
Shaft Size
Slot to Slot
Opening Height
Slot Width
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QAATU10A115S
22210
1 15/16
in
4
in
101.6
mm
1.06
in
26.9
mm
0.69
in
17.5
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAATU10A050S
22210
50
mm
4
in
101.6
mm
1.06
in
26.9
mm
0.69
in
17.5
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAATU10A200S
22210
2
in
4
in
101.6
mm
1.06
in
26.9
mm
0.69
in
17.5
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAATU11A055S
22211
55
mm
4-1/2
in
114.3
mm
1.19
in
30.2
mm
0.81
in
20.6
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAATU11A203S
22211
2 3/16
in
4-1/2
in
114.3
mm
1.19
in
30.2
mm
0.81
in
20.6
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAATU11A204S
22211
2 1/4
in
4-1/2
in
114.3
mm
1.19
in
30.2
mm
0.81
in
20.6
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAATU13A060S
22213
60
mm
5.13
in
130.3
mm
1.31
in
33.3
mm
1.06
in
26.9
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAATU13A207S
22213
2 7/16
in
5.13
in
130.3
mm
1.31
in
33.3
mm
1.06
in
26.9
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAATU13A208S
22213
2 1/2
in
5.13
in
130.3
mm
1.31
in
33.3
mm
1.06
in
26.9
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAATU13A065S
22213
65
mm
5.13
in
130.3
mm
1.31
in
33.3
mm
1.06
in
26.9
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAATU15A211S
22215
2 11/16
in
5.94
in
150.9
mm
1.56
in
39.6
mm
1.81
in
46
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAATU15A212S
22215
2 3/4
in
5.94
in
150.9
mm
1.56
in
39.6
mm
1.81
in
46
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAATU15A070S
22215
70
mm
5.94
in
150.9
mm
1.56
in
39.6
mm
1.81
in
46
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAATU15A215S
22215
2 15/16
in
5.94
in
150.9
mm
1.56
in
39.6
mm
1.81
in
46
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAATU15A075S
22215
75
mm
5.94
in
150.9
mm
1.56
in
39.6
mm
1.81
in
46
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAATU15A300S
22215
3
in
5.94
in
150.9
mm
1.56
in
39.6
mm
1.81
in
46
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAATU18A080S
22218
80
mm
6.81
in
173
mm
1.88
in
47.8
mm
1.81
in
46
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAATU18A303S
22218
3 3/16
in
6.81
in
173
mm
1.88
in
47.8
mm
1.81
in
46
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAATU18A304S
22218
3 1/4
in
6.81
in
173
mm
1.88
in
47.8
mm
1.81
in
46
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAATU18A085S
22218
85
mm
6.81
in
173
mm
1.88
in
47.8
mm
1.81
in
46
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAATU18A307S
22218
3 7/16
in
6.81
in
173
mm
1.88
in
47.8
mm
1.81
in
46
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAATU18A308S
22218
3 1/2
in
6.81
in
173
mm
1.88
in
47.8
mm
1.81
in
46
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAATU18A090S
22218
90
mm
6.81
in
173
mm
1.88
in
47.8
mm
1.81
in
46
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAATU20A100S
22220
100
mm
8.63
in
219.2
mm
2.06
in
52.3
mm
2.06
in
52.3
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAATU20A315S
22220
3 15/16
in
8.63
in
219.2
mm
2.06
in
52.3
mm
2.06
in
52.3
mm
113000
lbf
502000
N
97700
lbf
435000
N
Results 1 - 25 of 34
1
2