Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|
QAAP10A115S | Bearing Number N/A 22210 | Shaft Size N/A 1 15/16 in | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 6 in152.4 mm | Bolt Spacing Max N/A 7.13 in181.1 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
QAAPL10A115S | Bearing Number N/A 22210 | Shaft Size N/A 1 15/16 in | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 5.93 in150.6 mm | Bolt Spacing Max N/A 6.36 in161.5 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
QAASN10A115S | Bearing Number N/A 22210 | Shaft Size N/A 1 15/16 in | Base to Center Height N/A 2.76 in70 mm | Bolt Spacing Min N/A 7.2 in183 mm | Bolt Spacing Max N/A 8.5 in216 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
QAAPMD10A115S | Bearing Number N/A 22210 | Shaft Size N/A 1 15/16 in | Base to Center Height N/A 2.5 in63.5 mm | Bolt Spacing Min N/A 6.38 in162.1 mm | Bolt Spacing Max N/A 7.44 in189 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
QAAP10A050S | Bearing Number N/A 22210 | Shaft Size N/A 50 mm | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 6 in152.4 mm | Bolt Spacing Max N/A 7.13 in181.1 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
QAAPL10A050S | Bearing Number N/A 22210 | Shaft Size N/A 50 mm | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 5.93 in150.6 mm | Bolt Spacing Max N/A 6.36 in161.5 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
QAASN10A050S | Bearing Number N/A 22210 | Shaft Size N/A 50 mm | Base to Center Height N/A 2.76 in70 mm | Bolt Spacing Min N/A 7.2 in183 mm | Bolt Spacing Max N/A 8.5 in216 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
QAAPMD10A050S | Bearing Number N/A 22210 | Shaft Size N/A 50 mm | Base to Center Height N/A 2.5 in63.5 mm | Bolt Spacing Min N/A 6.38 in162.1 mm | Bolt Spacing Max N/A 7.44 in189 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
QAAP10A200S | Bearing Number N/A 22210 | Shaft Size N/A 2 in | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 6 in152.4 mm | Bolt Spacing Max N/A 7.13 in181.1 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
QAAPL10A200S | Bearing Number N/A 22210 | Shaft Size N/A 2 in | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 5.93 in150.6 mm | Bolt Spacing Max N/A 6.36 in161.5 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
QAASN10A200S | Bearing Number N/A 22210 | Shaft Size N/A 2 in | Base to Center Height N/A 2.76 in70 mm | Bolt Spacing Min N/A 7.2 in183 mm | Bolt Spacing Max N/A 8.5 in216 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
QAAPMD10A200S | Bearing Number N/A 22210 | Shaft Size N/A 2 in | Base to Center Height N/A 2.5 in63.5 mm | Bolt Spacing Min N/A 6.38 in162.1 mm | Bolt Spacing Max N/A 7.44 in189 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
QAAP11A055S | Bearing Number N/A 22211 | Shaft Size N/A 55 mm | Base to Center Height N/A 2.5 in63.5 mm | Bolt Spacing Min N/A 6.5 in165.1 mm | Bolt Spacing Max N/A 7.88 in200.2 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
QAAPL11A055S | Bearing Number N/A 22211 | Shaft Size N/A 55 mm | Base to Center Height N/A 2.5 in63.5 mm | Bolt Spacing Min N/A 6.5 in165.1 mm | Bolt Spacing Max N/A 7.06 in179.3 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
QAASN11A055S | Bearing Number N/A 22211 | Shaft Size N/A 55 mm | Base to Center Height N/A 2.76 in70 mm | Bolt Spacing Min N/A 7.2 in183 mm | Bolt Spacing Max N/A 8.5 in216 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
QAAPMD11A055S | Bearing Number N/A 22211 | Shaft Size N/A 55 mm | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.88 in174.8 mm | Bolt Spacing Max N/A 7.94 in201.7 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
QAAP11A203S | Bearing Number N/A 22211 | Shaft Size N/A 2 3/16 in | Base to Center Height N/A 2.5 in63.5 mm | Bolt Spacing Min N/A 6.5 in165.1 mm | Bolt Spacing Max N/A 7.88 in200.2 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
QAAPL11A203S | Bearing Number N/A 22211 | Shaft Size N/A 2 3/16 in | Base to Center Height N/A 2.5 in63.5 mm | Bolt Spacing Min N/A 6.5 in165.1 mm | Bolt Spacing Max N/A 7.06 in179.3 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
QAASN11A203S | Bearing Number N/A 22211 | Shaft Size N/A 2 3/16 in | Base to Center Height N/A 2.76 in70 mm | Bolt Spacing Min N/A 7.2 in183 mm | Bolt Spacing Max N/A 8.5 in216 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
QAAPMD11A203S | Bearing Number N/A 22211 | Shaft Size N/A 2 3/16 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.88 in174.8 mm | Bolt Spacing Max N/A 7.94 in201.7 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
QAAP11A204S | Bearing Number N/A 22211 | Shaft Size N/A 2 1/4 in | Base to Center Height N/A 2.5 in63.5 mm | Bolt Spacing Min N/A 6.5 in165.1 mm | Bolt Spacing Max N/A 7.88 in200.2 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
QAAPL11A204S | Bearing Number N/A 22211 | Shaft Size N/A 2 1/4 in | Base to Center Height N/A 2.5 in63.5 mm | Bolt Spacing Min N/A 6.5 in165.1 mm | Bolt Spacing Max N/A 7.06 in179.3 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
QAASN11A204S | Bearing Number N/A 22211 | Shaft Size N/A 2 1/4 in | Base to Center Height N/A 2.76 in70 mm | Bolt Spacing Min N/A 7.2 in183 mm | Bolt Spacing Max N/A 8.5 in216 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
QAAPMD11A204S | Bearing Number N/A 22211 | Shaft Size N/A 2 1/4 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.88 in174.8 mm | Bolt Spacing Max N/A 7.94 in201.7 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
QAAP13A060S | Bearing Number N/A 22213 | Shaft Size N/A 60 mm | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.88 in174.8 mm | Bolt Spacing Max N/A 8.63 in219.2 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |