All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Concentric Solid-Block Mounted Bearings > Double Concentric Two-Bolt Pillow Block > View Items  

Double Concentric Two-Bolt Pillow Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 121 1 2 3 4 5 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAAPL13A060S 22213 60 mm 2.75 in
69.9
mm
6.81 in
173
mm
7.44 in
189
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAPXT13A060S 22213 60 mm 3 in
76.2
mm
7.66 in
194.6
mm
8.78 in
223
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAASN13A060S 22213 60 mm 3.15 in
80
mm
7.72 in
196
mm
9.25 in
235
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAPMD13A060S 22213 60 mm 3 in
76.2
mm
7.5 in
190.5
mm
8.5 in
215.9
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAP13A207S 22213 2 7/16 in 2.75 in
69.9
mm
6.88 in
174.8
mm
8.63 in
219.2
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAPL13A207S 22213 2 7/16 in 2.75 in
69.9
mm
6.81 in
173
mm
7.44 in
189
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAPXT13A207S 22213 2 7/16 in 3 in
76.2
mm
7.66 in
194.6
mm
8.78 in
223
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAASN13A207S 22213 2 7/16 in 3.15 in
80
mm
7.72 in
196
mm
9.25 in
235
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAPMD13A207S 22213 2 7/16 in 3 in
76.2
mm
7.5 in
190.5
mm
8.5 in
215.9
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAP13A208S 22213 2 1/2 in 2.75 in
69.9
mm
6.88 in
174.8
mm
8.63 in
219.2
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAPL13A208S 22213 2 1/2 in 2.75 in
69.9
mm
6.81 in
173
mm
7.44 in
189
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAPXT13A208S 22213 2 1/2 in 3 in
76.2
mm
7.66 in
194.6
mm
8.78 in
223
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAASN13A208S 22213 2 1/2 in 3.15 in
80
mm
7.72 in
196
mm
9.25 in
235
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAPMD13A208S 22213 2 1/2 in 3 in
76.2
mm
7.5 in
190.5
mm
8.5 in
215.9
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAP13A065S 22213 65 mm 2.75 in
69.9
mm
6.88 in
174.8
mm
8.63 in
219.2
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAPL13A065S 22213 65 mm 2.75 in
69.9
mm
6.81 in
173
mm
7.44 in
189
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAPXT13A065S 22213 65 mm 3 in
76.2
mm
7.66 in
194.6
mm
8.78 in
223
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAASN13A065S 22213 65 mm 3.15 in
80
mm
7.72 in
196
mm
9.25 in
235
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAPMD13A065S 22213 65 mm 3 in
76.2
mm
7.5 in
190.5
mm
8.5 in
215.9
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAP15A211S 22215 2 11/16 in 3.13 in
79.5
mm
7.88 in
200.2
mm
9.63 in
244.6
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAPL15A211S 22215 2 11/16 in 3.25 in
82.6
mm
7.7 in
195.6
mm
8.4 in
213.4
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAPXT15A211S 22215 2 11/16 in 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAASN15A211S 22215 2 11/16 in 3.74 in
95
mm
9.49 in
241
mm
10.98 in
279
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAPMD15A211S 22215 2 11/16 in 3.5 in
88.9
mm
8.5 in
215.9
mm
9.5 in
241.3
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAP15A212S 22215 2 3/4 in 3.13 in
79.5
mm
7.88 in
200.2
mm
9.63 in
244.6
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
  Results 26 - 50 of 121 1 2 3 4 5