All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Concentric Solid-Block Mounted Bearings
>
Double Concentric Two-Bolt Pillow Block
>
View Items
Double Concentric Two-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 121
1
2
3
4
5
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QAAP10A115S
22210
1 15/16
in
2.25
in
57.2
mm
6
in
152.4
mm
7.13
in
181.1
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAAPL10A115S
22210
1 15/16
in
2.25
in
57.2
mm
5.93
in
150.6
mm
6.36
in
161.5
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAASN10A115S
22210
1 15/16
in
2.76
in
70
mm
7.2
in
183
mm
8.5
in
216
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAAPMD10A115S
22210
1 15/16
in
2.5
in
63.5
mm
6.38
in
162.1
mm
7.44
in
189
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAAP10A050S
22210
50
mm
2.25
in
57.2
mm
6
in
152.4
mm
7.13
in
181.1
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAAPL10A050S
22210
50
mm
2.25
in
57.2
mm
5.93
in
150.6
mm
6.36
in
161.5
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAASN10A050S
22210
50
mm
2.76
in
70
mm
7.2
in
183
mm
8.5
in
216
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAAPMD10A050S
22210
50
mm
2.5
in
63.5
mm
6.38
in
162.1
mm
7.44
in
189
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAAP10A200S
22210
2
in
2.25
in
57.2
mm
6
in
152.4
mm
7.13
in
181.1
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAAPL10A200S
22210
2
in
2.25
in
57.2
mm
5.93
in
150.6
mm
6.36
in
161.5
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAASN10A200S
22210
2
in
2.76
in
70
mm
7.2
in
183
mm
8.5
in
216
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAAPMD10A200S
22210
2
in
2.5
in
63.5
mm
6.38
in
162.1
mm
7.44
in
189
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAAP11A055S
22211
55
mm
2.5
in
63.5
mm
6.5
in
165.1
mm
7.88
in
200.2
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAAPL11A055S
22211
55
mm
2.5
in
63.5
mm
6.5
in
165.1
mm
7.06
in
179.3
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAASN11A055S
22211
55
mm
2.76
in
70
mm
7.2
in
183
mm
8.5
in
216
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAAPMD11A055S
22211
55
mm
2.75
in
69.9
mm
6.88
in
174.8
mm
7.94
in
201.7
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAAP11A203S
22211
2 3/16
in
2.5
in
63.5
mm
6.5
in
165.1
mm
7.88
in
200.2
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAAPL11A203S
22211
2 3/16
in
2.5
in
63.5
mm
6.5
in
165.1
mm
7.06
in
179.3
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAASN11A203S
22211
2 3/16
in
2.76
in
70
mm
7.2
in
183
mm
8.5
in
216
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAAPMD11A203S
22211
2 3/16
in
2.75
in
69.9
mm
6.88
in
174.8
mm
7.94
in
201.7
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAAP11A204S
22211
2 1/4
in
2.5
in
63.5
mm
6.5
in
165.1
mm
7.88
in
200.2
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAAPL11A204S
22211
2 1/4
in
2.5
in
63.5
mm
6.5
in
165.1
mm
7.06
in
179.3
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAASN11A204S
22211
2 1/4
in
2.76
in
70
mm
7.2
in
183
mm
8.5
in
216
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAAPMD11A204S
22211
2 1/4
in
2.75
in
69.9
mm
6.88
in
174.8
mm
7.94
in
201.7
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAAP13A060S
22213
60
mm
2.75
in
69.9
mm
6.88
in
174.8
mm
8.63
in
219.2
mm
48600
lbf
216000
N
46400
lbf
206000
N
Results 1 - 25 of 121
1
2
3
4
5