Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QAAPL20A315SEM | N/A 22220 | N/A 3 15/16 in | N/A 4.25 in108 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAPL20A315SET | N/A 22220 | N/A 3 15/16 in | N/A 4.25 in108 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAPL20A315SO | N/A 22220 | N/A 3 15/16 in | N/A 4.25 in108 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAPL20A315ST | N/A 22220 | N/A 3 15/16 in | N/A 4.25 in108 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAP20A400SM | N/A 22220 | N/A 4 in | N/A 4.13 in104.9 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAPL20A400SM | N/A 22220 | N/A 4 in | N/A 4.25 in108 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAASN20A400SM | N/A 22220 | N/A 4 in | N/A 4.92 in125 mm | N/A 12.56 in319 mm | N/A 14.41 in366 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAP20A400SET | N/A 22220 | N/A 4 in | N/A 4.13 in104.9 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAPL20A400SO | N/A 22220 | N/A 4 in | N/A 4.25 in108 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAPL20A400ST | N/A 22220 | N/A 4 in | N/A 4.25 in108 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAASN22A110SM | N/A 22222 | N/A 110 mm | N/A 5.51 in140 mm | N/A 13.07 in332 mm | N/A 14.37 in365 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAASN22A407SM | N/A 22222 | N/A 4 7/16 in | N/A 5.91 in150 mm | N/A 14.45 in367 mm | N/A 15.75 in400 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAASN22A408SM | N/A 22222 | N/A 4 1/2 in | N/A 5.91 in150 mm | N/A 14.45 in367 mm | N/A 15.75 in400 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAASN22A115SM | N/A 22222 | N/A 115 mm | N/A 5.91 in150 mm | N/A 14.45 in367 mm | N/A 15.75 in400 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAASN26A125SM | N/A 22226 | N/A 125 mm | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAASN26A415SM | N/A 22226 | N/A 4 15/16 in | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAASN26A500SM | N/A 22226 | N/A 5 in | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAASN26A130SM | N/A 22226 | N/A 130 mm | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|