All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Concentric Solid-Block Mounted Bearings
>
Double Concentric Two-Bolt Pillow Block
>
View Items
Double Concentric Two-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 51 - 75 of 121
1
2
3
4
5
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QAAPL15A212S
22215
2 3/4
in
3.25
in
82.6
mm
7.7
in
195.6
mm
8.4
in
213.4
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPXT15A212S
22215
2 3/4
in
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAASN15A212S
22215
2 3/4
in
3.74
in
95
mm
9.49
in
241
mm
10.98
in
279
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPMD15A212S
22215
2 3/4
in
3.5
in
88.9
mm
8.5
in
215.9
mm
9.5
in
241.3
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAP15A070S
22215
70
mm
3.13
in
79.5
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPL15A070S
22215
70
mm
3.25
in
82.6
mm
7.7
in
195.6
mm
8.4
in
213.4
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPXT15A070S
22215
70
mm
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAASN15A070S
22215
70
mm
3.74
in
95
mm
9.49
in
241
mm
10.98
in
279
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPMD15A070S
22215
70
mm
3.5
in
88.9
mm
8.5
in
215.9
mm
9.5
in
241.3
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAP15A215S
22215
2 15/16
in
3.13
in
79.5
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPL15A215S
22215
2 15/16
in
3.25
in
82.6
mm
7.7
in
195.6
mm
8.4
in
213.4
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPXT15A215S
22215
2 15/16
in
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAASN15A215S
22215
2 15/16
in
3.74
in
95
mm
9.49
in
241
mm
10.98
in
279
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPMD15A215S
22215
2 15/16
in
3.5
in
88.9
mm
8.5
in
215.9
mm
9.5
in
241.3
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAP15A075S
22215
75
mm
3.13
in
79.5
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPL15A075S
22215
75
mm
3.25
in
82.6
mm
7.7
in
195.6
mm
8.4
in
213.4
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPXT15A075S
22215
75
mm
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAASN15A075S
22215
75
mm
3.74
in
95
mm
9.49
in
241
mm
10.98
in
279
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPMD15A075S
22215
75
mm
3.5
in
88.9
mm
8.5
in
215.9
mm
9.5
in
241.3
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAP15A300S
22215
3
in
3.13
in
79.5
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPL15A300S
22215
3
in
3.25
in
82.6
mm
7.7
in
195.6
mm
8.4
in
213.4
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPXT15A300S
22215
3
in
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAASN15A300S
22215
3
in
3.74
in
95
mm
9.49
in
241
mm
10.98
in
279
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPMD15A300S
22215
3
in
3.5
in
88.9
mm
8.5
in
215.9
mm
9.5
in
241.3
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAP18A080S
22218
80
mm
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
Results 51 - 75 of 121
1
2
3
4
5