All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Concentric Solid-Block Mounted Bearings > Double Concentric Two-Bolt Pillow Block > View Items  

Double Concentric Two-Bolt Pillow Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 76 - 100 of 121 1 2 3 4 5 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAAPL18A080S 22218 80 mm 3.75 in
95.3
mm
9.25 in
235
mm
10.75 in
273.1
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAASN18A080S 22218 80 mm 3.94 in
100
mm
10.98 in
279
mm
11.5 in
292
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAPMD18A080S 22218 80 mm 4 in
101.6
mm
10.32 in
262.1
mm
11.62 in
295.1
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAP18A303S 22218 3 3/16 in 3.75 in
95.3
mm
9.38 in
238.3
mm
11.25 in
285.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAPL18A303S 22218 3 3/16 in 3.75 in
95.3
mm
9.25 in
235
mm
10.75 in
273.1
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAASN18A303S 22218 3 3/16 in 3.94 in
100
mm
10.98 in
279
mm
11.5 in
292
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAPMD18A303S 22218 3 3/16 in 4 in
101.6
mm
10.32 in
262.1
mm
11.62 in
295.1
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAP18A304S 22218 3 1/4 in 3.75 in
95.3
mm
9.38 in
238.3
mm
11.25 in
285.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAPL18A304S 22218 3 1/4 in 3.75 in
95.3
mm
9.25 in
235
mm
10.75 in
273.1
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAASN18A304S 22218 3 1/4 in 3.94 in
100
mm
10.98 in
279
mm
11.5 in
292
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAPMD18A304S 22218 3 1/4 in 4 in
101.6
mm
10.32 in
262.1
mm
11.62 in
295.1
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAP18A085S 22218 85 mm 3.75 in
95.3
mm
9.38 in
238.3
mm
11.25 in
285.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAPL18A085S 22218 85 mm 3.75 in
95.3
mm
9.25 in
235
mm
10.75 in
273.1
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAASN18A085S 22218 85 mm 4.41 in
112
mm
10.98 in
279
mm
11.5 in
292
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAPMD18A085S 22218 85 mm 4 in
101.6
mm
10.32 in
262.1
mm
11.62 in
295.1
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAP18A307S 22218 3 7/16 in 3.75 in
95.3
mm
9.38 in
238.3
mm
11.25 in
285.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAPL18A307S 22218 3 7/16 in 3.75 in
95.3
mm
9.25 in
235
mm
10.75 in
273.1
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAASN18A307S 22218 3 7/16 in 4.41 in
112
mm
11.42 in
290
mm
12.87 in
327
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAPMD18A307S 22218 3 7/16 in 4 in
101.6
mm
10.32 in
262.1
mm
11.62 in
295.1
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAP18A308S 22218 3 1/2 in 3.75 in
95.3
mm
9.38 in
238.3
mm
11.25 in
285.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAPL18A308S 22218 3 1/2 in 3.75 in
95.3
mm
9.25 in
235
mm
10.75 in
273.1
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAASN18A308S 22218 3 1/2 in 4.41 in
112
mm
11.42 in
290
mm
12.87 in
327
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAPMD18A308S 22218 3 1/2 in 4 in
101.6
mm
10.32 in
262.1
mm
11.62 in
295.1
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAP18A090S 22218 90 mm 3.75 in
95.3
mm
9.38 in
238.3
mm
11.25 in
285.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAPL18A090S 22218 90 mm 3.75 in
95.3
mm
9.25 in
235
mm
10.75 in
273.1
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
  Results 76 - 100 of 121 1 2 3 4 5