All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Concentric Solid-Block Mounted Bearings > Double Concentric Two-Bolt Pillow Block > View Items  

Double Concentric Two-Bolt Pillow Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 101 - 121 of 121 1 2 3 4 5 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAASN18A090S 22218 90 mm 4.41 in
112
mm
11.42 in
290
mm
12.87 in
327
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAPMD18A090S 22218 90 mm 4 in
101.6
mm
10.32 in
262.1
mm
11.62 in
295.1
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAP20A311S 22220 3 11/16 in 4.13 in
104.9
mm
10.04 in
255
mm
12.6 in
320
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAAP20A312S 22220 3 3/4 in 4.13 in
104.9
mm
10.04 in
255
mm
12.6 in
320
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAAP20A100S 22220 100 mm 4.13 in
104.9
mm
10.04 in
255
mm
12.6 in
320
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAAPL20A100S 22220 100 mm 4.25 in
108
mm
10.04 in
255
mm
12.6 in
320
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAASN20A100S 22220 100 mm 4.92 in
125
mm
12.56 in
319
mm
14.41 in
366
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAAP20A315S 22220 3 15/16 in 4.13 in
104.9
mm
10.04 in
255
mm
12.6 in
320
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAAPL20A315S 22220 3 15/16 in 4.25 in
108
mm
10.04 in
255
mm
12.6 in
320
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAASN20A315S 22220 3 15/16 in 4.92 in
125
mm
12.56 in
319
mm
14.41 in
366
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAAP20A400S 22220 4 in 4.13 in
104.9
mm
10.04 in
255
mm
12.6 in
320
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAAPL20A400S 22220 4 in 4.25 in
108
mm
10.04 in
255
mm
12.6 in
320
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAASN20A400S 22220 4 in 4.92 in
125
mm
12.56 in
319
mm
14.41 in
366
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAASN22A110S 22222 110 mm 5.51 in
140
mm
13.07 in
332
mm
14.37 in
365
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QAASN22A407S 22222 4 7/16 in 5.91 in
150
mm
14.45 in
367
mm
15.75 in
400
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QAASN22A408S 22222 4 1/2 in 5.91 in
150
mm
14.45 in
367
mm
15.75 in
400
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QAASN22A115S 22222 115 mm 5.91 in
150
mm
14.45 in
367
mm
15.75 in
400
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QAASN26A125S 22226 125 mm 5.91 in
150
mm
15.83 in
402
mm
17.13 in
435
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
QAASN26A415S 22226 4 15/16 in 5.91 in
150
mm
15.83 in
402
mm
17.13 in
435
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
QAASN26A500S 22226 5 in 5.91 in
150
mm
15.83 in
402
mm
17.13 in
435
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
QAASN26A130S 22226 130 mm 5.91 in
150
mm
15.83 in
402
mm
17.13 in
435
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
  Results 101 - 121 of 121 1 2 3 4 5