Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QAASN26A500SET | N/A 22226 | N/A 5 in | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAASN26A500SO | N/A 22226 | N/A 5 in | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAASN26A500ST | N/A 22226 | N/A 5 in | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAP10A115SM | N/A 22210 | N/A 1 15/16 in | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 7.13 in181.1 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAPL10A115SM | N/A 22210 | N/A 1 15/16 in | N/A 2.25 in57.2 mm | N/A 5.93 in150.6 mm | N/A 6.36 in161.5 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAASN10A115SM | N/A 22210 | N/A 1 15/16 in | N/A 2.76 in70 mm | N/A 7.2 in183 mm | N/A 8.5 in216 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAPMD10A115SM | N/A 22210 | N/A 1 15/16 in | N/A 2.5 in63.5 mm | N/A 6.38 in162.1 mm | N/A 7.44 in189 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAP10A115SB | N/A 22210 | N/A 1 15/16 in | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 7.13 in181.1 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAP10A115SC | N/A 22210 | N/A 1 15/16 in | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 7.13 in181.1 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAP10A115SEM | N/A 22210 | N/A 1 15/16 in | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 7.13 in181.1 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAP10A115SEN | N/A 22210 | N/A 1 15/16 in | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 7.13 in181.1 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAP10A115SET | N/A 22210 | N/A 1 15/16 in | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 7.13 in181.1 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAP10A115SN | N/A 22210 | N/A 1 15/16 in | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 7.13 in181.1 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAP10A115SO | N/A 22210 | N/A 1 15/16 in | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 7.13 in181.1 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAP10A115ST | N/A 22210 | N/A 1 15/16 in | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 7.13 in181.1 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAP10A115STHT | N/A 22210 | N/A 1 15/16 in | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 7.13 in181.1 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAPL10A115SB | N/A 22210 | N/A 1 15/16 in | N/A 2.25 in57.2 mm | N/A 5.93 in150.6 mm | N/A 6.36 in161.5 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAPL10A115SEM | N/A 22210 | N/A 1 15/16 in | N/A 2.25 in57.2 mm | N/A 5.93 in150.6 mm | N/A 6.36 in161.5 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAPL10A115SO | N/A 22210 | N/A 1 15/16 in | N/A 2.25 in57.2 mm | N/A 5.93 in150.6 mm | N/A 6.36 in161.5 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAPL10A115ST | N/A 22210 | N/A 1 15/16 in | N/A 2.25 in57.2 mm | N/A 5.93 in150.6 mm | N/A 6.36 in161.5 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAP10A050SM | N/A 22210 | N/A 50 mm | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 7.13 in181.1 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAPL10A050SM | N/A 22210 | N/A 50 mm | N/A 2.25 in57.2 mm | N/A 5.93 in150.6 mm | N/A 6.36 in161.5 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAASN10A050SM | N/A 22210 | N/A 50 mm | N/A 2.76 in70 mm | N/A 7.2 in183 mm | N/A 8.5 in216 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAPMD10A050SM | N/A 22210 | N/A 50 mm | N/A 2.5 in63.5 mm | N/A 6.38 in162.1 mm | N/A 7.44 in189 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAPMD10A050SB | N/A 22210 | N/A 50 mm | N/A 2.5 in63.5 mm | N/A 6.38 in162.1 mm | N/A 7.44 in189 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|