Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Outside Diameter (in)
Outside Diameter (mm)
Total Width (in)
Total Width (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| TAAMC11K115S | N/A 22211 | N/A 1 15/16 in | N/A 4.531 in115.1 mm | N/A 3.01 in76.33 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAMC11K050S | N/A 22211 | N/A 50 mm | N/A 4.531 in115.1 mm | N/A 3.01 in76.33 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAMC11K200S | N/A 22211 | N/A 2 in | N/A 4.531 in115.1 mm | N/A 3.01 in76.33 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAMC13K203S | N/A 22213 | N/A 2 3/16 in | N/A 5.000 in127 mm | N/A 3.26 in82.83 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAMC13K204S | N/A 22213 | N/A 2 1/4 in | N/A 5.000 in127 mm | N/A 3.26 in82.83 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAMC13K060S | N/A 22213 | N/A 60 mm | N/A 5.000 in127 mm | N/A 3.26 in82.83 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAMC15K207S | N/A 22215 | N/A 2 7/16 in | N/A 5.8750 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC15K208S | N/A 22215 | N/A 2 1/2 in | N/A 5.8750 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC15K065S | N/A 22215 | N/A 65 mm | N/A 5.8750 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC17K215S | N/A 22217 | N/A 2 15/16 in | N/A 6.7500 in171.5 mm | N/A 4.12 in104.33 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAMC17K075S | N/A 22217 | N/A 75 mm | N/A 6.7500 in171.5 mm | N/A 4.12 in104.33 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAMC17K300S | N/A 22217 | N/A 3 in | N/A 6.7500 in171.5 mm | N/A 4.12 in104.33 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAMC20K307S | N/A 22220 | N/A 3 7/16 in | N/A 8.1250 in206.4 mm | N/A 4.8 in121.83 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAMC20K308S | N/A 22220 | N/A 3 1/2 in | N/A 8.1250 in206.4 mm | N/A 4.8 in121.83 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAMC20K090S | N/A 22220 | N/A 90 mm | N/A 8.1250 in206.4 mm | N/A 4.8 in121.83 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAMC22K100S | N/A 22222 | N/A 100 mm | N/A 8.7500 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K315S | N/A 22222 | N/A 3 15/16 in | N/A 8.7500 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K400S | N/A 22222 | N/A 4 in | N/A 8.7500 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC26K407S | N/A 22226 | N/A 4 7/16 in | N/A 10.437 in265.1 mm | N/A 5.89 in149.65 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAMC26K408S | N/A 22226 | N/A 4 1/2 in | N/A 10.437 in265.1 mm | N/A 5.89 in149.65 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAMC26K115S | N/A 22226 | N/A 115 mm | N/A 10.437 in265.1 mm | N/A 5.89 in149.65 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|