Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| TAAFB17K075SC | N/A 22217 | N/A 75 mm | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAFB17K075SEB | N/A 22217 | N/A 75 mm | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAFB17K075SEC | N/A 22217 | N/A 75 mm | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAFB17K075SEM | N/A 22217 | N/A 75 mm | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAFB17K075SEN | N/A 22217 | N/A 75 mm | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAFB17K075SEO | N/A 22217 | N/A 75 mm | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAFB17K075SET | N/A 22217 | N/A 75 mm | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAFB17K075SN | N/A 22217 | N/A 75 mm | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAFB17K075SO | N/A 22217 | N/A 75 mm | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAFB17K075ST | N/A 22217 | N/A 75 mm | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAFC17K075SB | N/A 22217 | N/A 75 mm | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAFC17K075SC | N/A 22217 | N/A 75 mm | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAFC17K075SEB | N/A 22217 | N/A 75 mm | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAFC17K075SEC | N/A 22217 | N/A 75 mm | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAFC17K075SEM | N/A 22217 | N/A 75 mm | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAFC17K075SEN | N/A 22217 | N/A 75 mm | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAFC17K075SEO | N/A 22217 | N/A 75 mm | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAFC17K075SET | N/A 22217 | N/A 75 mm | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAFC17K075SN | N/A 22217 | N/A 75 mm | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAFC17K075SO | N/A 22217 | N/A 75 mm | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAFC17K075ST | N/A 22217 | N/A 75 mm | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAFK17K075SB | N/A 22217 | N/A 75 mm | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAFK17K075SC | N/A 22217 | N/A 75 mm | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAFK17K075SEB | N/A 22217 | N/A 75 mm | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAFK17K075SEC | N/A 22217 | N/A 75 mm | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|