Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
651 - 675 of 1151 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
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
TAAFKP17K300SEO N/A 22217 N/A 3 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAFKP17K300SET N/A 22217 N/A 3 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAFKP17K300SN N/A 22217 N/A 3 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAFKP17K300SO N/A 22217 N/A 3 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAFKP17K300ST N/A 22217 N/A 3 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
DAAF20K307SM N/A 22220 N/A 3 7/16 in N/A 9.9 in251.5 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAAFB20K307SM N/A 22220 N/A 3 7/16 in N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAAFC20K307SM N/A 22220 N/A 3 7/16 in N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAAFK20K307SM N/A 22220 N/A 3 7/16 in N/A 11.75 in298.5 mm N/A 0.875 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAAFKP20K307SM N/A 22220 N/A 3 7/16 in N/A 11.75 in298.5 mm N/A 0.875 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
DAAFL20K307SM N/A 22220 N/A 3 7/16 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
DAAF20K307SB N/A 22220 N/A 3 7/16 in N/A 9.9 in251.5 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
DAAF20K307SC N/A 22220 N/A 3 7/16 in N/A 9.9 in251.5 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
DAAF20K307SEB N/A 22220 N/A 3 7/16 in N/A 9.9 in251.5 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
DAAF20K307SEC N/A 22220 N/A 3 7/16 in N/A 9.9 in251.5 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
DAAF20K307SEM N/A 22220 N/A 3 7/16 in N/A 9.9 in251.5 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
DAAF20K307SEN N/A 22220 N/A 3 7/16 in N/A 9.9 in251.5 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
DAAF20K307SEO N/A 22220 N/A 3 7/16 in N/A 9.9 in251.5 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
DAAF20K307SET N/A 22220 N/A 3 7/16 in N/A 9.9 in251.5 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
DAAF20K307SN N/A 22220 N/A 3 7/16 in N/A 9.9 in251.5 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
DAAF20K307SO N/A 22220 N/A 3 7/16 in N/A 9.9 in251.5 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
DAAF20K307ST N/A 22220 N/A 3 7/16 in N/A 9.9 in251.5 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAAFB20K307SB N/A 22220 N/A 3 7/16 in N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAAFB20K307SC N/A 22220 N/A 3 7/16 in N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAAFB20K307SEB N/A 22220 N/A 3 7/16 in N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
651 - 675 of 1151 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »