Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| TAAFKP20K308SO | N/A 22220 | N/A 3 1/2 in | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAFKP20K308ST | N/A 22220 | N/A 3 1/2 in | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DAAF20K090SM | N/A 22220 | N/A 90 mm | N/A 9.9 in251.5 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAFB20K090SM | N/A 22220 | N/A 90 mm | N/A 11.02 in279.9 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAFC20K090SM | N/A 22220 | N/A 90 mm | N/A 11.02 in279.9 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAFK20K090SM | N/A 22220 | N/A 90 mm | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAFKP20K090SM | N/A 22220 | N/A 4 7/16 in90 mm | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DAAFL20K090SM | N/A 22220 | N/A 90 mm | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DAAF20K090SB | N/A 22220 | N/A 90 mm | N/A 9.9 in251.5 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DAAF20K090SC | N/A 22220 | N/A 90 mm | N/A 9.9 in251.5 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DAAF20K090SEB | N/A 22220 | N/A 90 mm | N/A 9.9 in251.5 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DAAF20K090SEC | N/A 22220 | N/A 90 mm | N/A 9.9 in251.5 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DAAF20K090SEM | N/A 22220 | N/A 90 mm | N/A 9.9 in251.5 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DAAF20K090SEN | N/A 22220 | N/A 90 mm | N/A 9.9 in251.5 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DAAF20K090SEO | N/A 22220 | N/A 90 mm | N/A 9.9 in251.5 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DAAF20K090SET | N/A 22220 | N/A 90 mm | N/A 9.9 in251.5 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DAAF20K090SN | N/A 22220 | N/A 90 mm | N/A 9.9 in251.5 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DAAF20K090SO | N/A 22220 | N/A 90 mm | N/A 9.9 in251.5 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DAAF20K090ST | N/A 22220 | N/A 90 mm | N/A 9.9 in251.5 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAFB20K090SB | N/A 22220 | N/A 90 mm | N/A 11.02 in279.9 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAFB20K090SC | N/A 22220 | N/A 90 mm | N/A 11.02 in279.9 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAFB20K090SEB | N/A 22220 | N/A 90 mm | N/A 11.02 in279.9 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAFB20K090SEC | N/A 22220 | N/A 90 mm | N/A 11.02 in279.9 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAFB20K090SEM | N/A 22220 | N/A 90 mm | N/A 11.02 in279.9 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAFB20K090SEN | N/A 22220 | N/A 90 mm | N/A 11.02 in279.9 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|