Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
901 - 925 of 1151 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
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
DAAF22K315SN N/A 22222 N/A 3 15/16 in N/A 10.96 in278.4 mm N/A 0.875 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
DAAF22K315SO N/A 22222 N/A 3 15/16 in N/A 10.96 in278.4 mm N/A 0.875 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
DAAF22K315ST N/A 22222 N/A 3 15/16 in N/A 10.96 in278.4 mm N/A 0.875 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAFB22K315SB N/A 22222 N/A 3 15/16 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAFB22K315SC N/A 22222 N/A 3 15/16 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAFB22K315SEB N/A 22222 N/A 3 15/16 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAFB22K315SEC N/A 22222 N/A 3 15/16 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAFB22K315SEM N/A 22222 N/A 3 15/16 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAFB22K315SEN N/A 22222 N/A 3 15/16 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAFB22K315SEO N/A 22222 N/A 3 15/16 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAFB22K315SET N/A 22222 N/A 3 15/16 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAFB22K315SN N/A 22222 N/A 3 15/16 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAFB22K315SO N/A 22222 N/A 3 15/16 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAFB22K315ST N/A 22222 N/A 3 15/16 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAFC22K315SB N/A 22222 N/A 3 15/16 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAFC22K315SC N/A 22222 N/A 3 15/16 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAFC22K315SEB N/A 22222 N/A 3 15/16 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAFC22K315SEC N/A 22222 N/A 3 15/16 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAFC22K315SEM N/A 22222 N/A 3 15/16 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAFC22K315SEN N/A 22222 N/A 3 15/16 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAFC22K315SEO N/A 22222 N/A 3 15/16 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAFC22K315SET N/A 22222 N/A 3 15/16 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAFC22K315SN N/A 22222 N/A 3 15/16 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAFC22K315SO N/A 22222 N/A 3 15/16 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAFC22K315ST N/A 22222 N/A 3 15/16 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
901 - 925 of 1151 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »