Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| DAAF26K408SB | N/A 22226 | N/A 4 1/2 in | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| DAAF26K408SC | N/A 22226 | N/A 4 1/2 in | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| DAAF26K408SEB | N/A 22226 | N/A 4 1/2 in | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| DAAF26K408SEC | N/A 22226 | N/A 4 1/2 in | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| DAAF26K408SEM | N/A 22226 | N/A 4 1/2 in | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| DAAF26K408SEN | N/A 22226 | N/A 4 1/2 in | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| DAAF26K408SEO | N/A 22226 | N/A 4 1/2 in | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| DAAF26K408SET | N/A 22226 | N/A 4 1/2 in | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| DAAF26K408SN | N/A 22226 | N/A 4 1/2 in | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| DAAF26K408SO | N/A 22226 | N/A 4 1/2 in | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| DAAF26K408ST | N/A 22226 | N/A 4 1/2 in | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAFB26K408SB | N/A 22226 | N/A 4 1/2 in | N/A 13.97 in354.8 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAFB26K408SC | N/A 22226 | N/A 4 1/2 in | N/A 13.97 in354.8 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAFB26K408SEB | N/A 22226 | N/A 4 1/2 in | N/A 13.97 in354.8 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAFB26K408SEC | N/A 22226 | N/A 4 1/2 in | N/A 13.97 in354.8 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAFB26K408SEM | N/A 22226 | N/A 4 1/2 in | N/A 13.97 in354.8 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAFB26K408SEN | N/A 22226 | N/A 4 1/2 in | N/A 13.97 in354.8 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAFB26K408SEO | N/A 22226 | N/A 4 1/2 in | N/A 13.97 in354.8 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAFB26K408SET | N/A 22226 | N/A 4 1/2 in | N/A 13.97 in354.8 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAFB26K408SN | N/A 22226 | N/A 4 1/2 in | N/A 13.97 in354.8 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAFB26K408SO | N/A 22226 | N/A 4 1/2 in | N/A 13.97 in354.8 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAFB26K408ST | N/A 22226 | N/A 4 1/2 in | N/A 13.97 in354.8 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAFC26K408SB | N/A 22226 | N/A 4 1/2 in | N/A 13.98 in355.1 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAFC26K408SC | N/A 22226 | N/A 4 1/2 in | N/A 13.98 in355.1 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAFC26K408SEB | N/A 22226 | N/A 4 1/2 in | N/A 13.98 in355.1 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|