Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
251 - 252 of 252 | Results Per Page | View | Unit of Measure
« 11 
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
Outside Diameter

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAAMC26K115SO N/A 22226 N/A 115 mm N/A 10.437 in265.1 mm N/A 5.89 in149.65 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAAMC26K115ST N/A 22226 N/A 115 mm N/A 10.437 in265.1 mm N/A 5.89 in149.65 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
251 - 252 of 252 | Results Per Page | View | Unit of Measure
« 11