Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| TAAMC15K207SEB | N/A 22215 | N/A 2 7/16 in | N/A 5.875 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC15K207SEC | N/A 22215 | N/A 2 7/16 in | N/A 5.875 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC15K207SEM | N/A 22215 | N/A 2 7/16 in | N/A 5.875 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC15K207SEN | N/A 22215 | N/A 2 7/16 in | N/A 5.875 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC15K207SEO | N/A 22215 | N/A 2 7/16 in | N/A 5.875 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC15K207SET | N/A 22215 | N/A 2 7/16 in | N/A 5.875 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC15K207SN | N/A 22215 | N/A 2 7/16 in | N/A 5.875 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC15K207SO | N/A 22215 | N/A 2 7/16 in | N/A 5.875 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC15K207ST | N/A 22215 | N/A 2 7/16 in | N/A 5.875 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC15K208SM | N/A 22215 | N/A 2 1/2 in | N/A 5.875 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC15K208SB | N/A 22215 | N/A 2 1/2 in | N/A 5.875 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC15K208SC | N/A 22215 | N/A 2 1/2 in | N/A 5.875 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC15K208SEB | N/A 22215 | N/A 2 1/2 in | N/A 5.875 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC15K208SEC | N/A 22215 | N/A 2 1/2 in | N/A 5.875 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC15K208SEM | N/A 22215 | N/A 2 1/2 in | N/A 5.875 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC15K208SEN | N/A 22215 | N/A 2 1/2 in | N/A 5.875 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC15K208SEO | N/A 22215 | N/A 2 1/2 in | N/A 5.875 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC15K208SET | N/A 22215 | N/A 2 1/2 in | N/A 5.875 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC15K208SN | N/A 22215 | N/A 2 1/2 in | N/A 5.875 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC15K208SO | N/A 22215 | N/A 2 1/2 in | N/A 5.875 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC15K208ST | N/A 22215 | N/A 2 1/2 in | N/A 5.875 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC15K065SM | N/A 22215 | N/A 65 mm | N/A 5.875 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC15K065SB | N/A 22215 | N/A 65 mm | N/A 5.875 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC15K065SC | N/A 22215 | N/A 65 mm | N/A 5.875 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC15K065SEB | N/A 22215 | N/A 65 mm | N/A 5.875 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|