Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| TAAMC15K065SEC | N/A 22215 | N/A 65 mm | N/A 5.875 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC15K065SEM | N/A 22215 | N/A 65 mm | N/A 5.875 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC15K065SEN | N/A 22215 | N/A 65 mm | N/A 5.875 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC15K065SEO | N/A 22215 | N/A 65 mm | N/A 5.875 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC15K065SET | N/A 22215 | N/A 65 mm | N/A 5.875 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC15K065SN | N/A 22215 | N/A 65 mm | N/A 5.875 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC15K065SO | N/A 22215 | N/A 65 mm | N/A 5.875 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC15K065ST | N/A 22215 | N/A 65 mm | N/A 5.875 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC17K215SM | N/A 22217 | N/A 2 15/16 in | N/A 6.75 in171.5 mm | N/A 4.12 in104.33 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAMC17K215SB | N/A 22217 | N/A 2 15/16 in | N/A 6.75 in171.5 mm | N/A 4.12 in104.33 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAMC17K215SC | N/A 22217 | N/A 2 15/16 in | N/A 6.75 in171.5 mm | N/A 4.12 in104.33 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAMC17K215SEB | N/A 22217 | N/A 2 15/16 in | N/A 6.75 in171.5 mm | N/A 4.12 in104.33 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAMC17K215SEC | N/A 22217 | N/A 2 15/16 in | N/A 6.75 in171.5 mm | N/A 4.12 in104.33 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAMC17K215SEM | N/A 22217 | N/A 2 15/16 in | N/A 6.75 in171.5 mm | N/A 4.12 in104.33 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAMC17K215SEN | N/A 22217 | N/A 2 15/16 in | N/A 6.75 in171.5 mm | N/A 4.12 in104.33 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAMC17K215SEO | N/A 22217 | N/A 2 15/16 in | N/A 6.75 in171.5 mm | N/A 4.12 in104.33 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAMC17K215SET | N/A 22217 | N/A 2 15/16 in | N/A 6.75 in171.5 mm | N/A 4.12 in104.33 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAMC17K215SN | N/A 22217 | N/A 2 15/16 in | N/A 6.75 in171.5 mm | N/A 4.12 in104.33 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAMC17K215SO | N/A 22217 | N/A 2 15/16 in | N/A 6.75 in171.5 mm | N/A 4.12 in104.33 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAMC17K215ST | N/A 22217 | N/A 2 15/16 in | N/A 6.75 in171.5 mm | N/A 4.12 in104.33 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAMC17K075SM | N/A 22217 | N/A 75 mm | N/A 6.75 in171.5 mm | N/A 4.12 in104.33 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAMC17K075SB | N/A 22217 | N/A 75 mm | N/A 6.75 in171.5 mm | N/A 4.12 in104.33 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAMC17K075SC | N/A 22217 | N/A 75 mm | N/A 6.75 in171.5 mm | N/A 4.12 in104.33 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAMC17K075SEB | N/A 22217 | N/A 75 mm | N/A 6.75 in171.5 mm | N/A 4.12 in104.33 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAMC17K075SEC | N/A 22217 | N/A 75 mm | N/A 6.75 in171.5 mm | N/A 4.12 in104.33 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|