Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
126 - 150 of 252 | Results Per Page | View | Unit of Measure
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
Outside Diameter

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAAMC17K075SEM N/A 22217 N/A 75 mm N/A 6.75 in171.5 mm N/A 4.12 in104.33 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAMC17K075SEN N/A 22217 N/A 75 mm N/A 6.75 in171.5 mm N/A 4.12 in104.33 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAMC17K075SEO N/A 22217 N/A 75 mm N/A 6.75 in171.5 mm N/A 4.12 in104.33 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAMC17K075SET N/A 22217 N/A 75 mm N/A 6.75 in171.5 mm N/A 4.12 in104.33 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAMC17K075SN N/A 22217 N/A 75 mm N/A 6.75 in171.5 mm N/A 4.12 in104.33 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAMC17K075SO N/A 22217 N/A 75 mm N/A 6.75 in171.5 mm N/A 4.12 in104.33 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAMC17K075ST N/A 22217 N/A 75 mm N/A 6.75 in171.5 mm N/A 4.12 in104.33 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAMC17K300SM N/A 22217 N/A 3 in N/A 6.75 in171.5 mm N/A 4.12 in104.33 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAMC17K300SB N/A 22217 N/A 3 in N/A 6.75 in171.5 mm N/A 4.12 in104.33 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAMC17K300SC N/A 22217 N/A 3 in N/A 6.75 in171.5 mm N/A 4.12 in104.33 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAMC17K300SEB N/A 22217 N/A 3 in N/A 6.75 in171.5 mm N/A 4.12 in104.33 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAMC17K300SEC N/A 22217 N/A 3 in N/A 6.75 in171.5 mm N/A 4.12 in104.33 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAMC17K300SEM N/A 22217 N/A 3 in N/A 6.75 in171.5 mm N/A 4.12 in104.33 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAMC17K300SEN N/A 22217 N/A 3 in N/A 6.75 in171.5 mm N/A 4.12 in104.33 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAMC17K300SEO N/A 22217 N/A 3 in N/A 6.75 in171.5 mm N/A 4.12 in104.33 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAMC17K300SET N/A 22217 N/A 3 in N/A 6.75 in171.5 mm N/A 4.12 in104.33 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAMC17K300SN N/A 22217 N/A 3 in N/A 6.75 in171.5 mm N/A 4.12 in104.33 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAMC17K300SO N/A 22217 N/A 3 in N/A 6.75 in171.5 mm N/A 4.12 in104.33 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAMC17K300ST N/A 22217 N/A 3 in N/A 6.75 in171.5 mm N/A 4.12 in104.33 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAMC20K307SM N/A 22220 N/A 3 7/16 in N/A 8.125 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAAMC20K307SB N/A 22220 N/A 3 7/16 in N/A 8.125 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAAMC20K307SC N/A 22220 N/A 3 7/16 in N/A 8.125 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAAMC20K307SEB N/A 22220 N/A 3 7/16 in N/A 8.125 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAAMC20K307SEC N/A 22220 N/A 3 7/16 in N/A 8.125 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAAMC20K307SEM N/A 22220 N/A 3 7/16 in N/A 8.125 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
126 - 150 of 252 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »