Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| TAAMC20K307SEN | N/A 22220 | N/A 3 7/16 in | N/A 8.125 in206.4 mm | N/A 4.8 in121.83 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAMC20K307SEO | N/A 22220 | N/A 3 7/16 in | N/A 8.125 in206.4 mm | N/A 4.8 in121.83 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAMC20K307SET | N/A 22220 | N/A 3 7/16 in | N/A 8.125 in206.4 mm | N/A 4.8 in121.83 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAMC20K307SN | N/A 22220 | N/A 3 7/16 in | N/A 8.125 in206.4 mm | N/A 4.8 in121.83 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAMC20K307SO | N/A 22220 | N/A 3 7/16 in | N/A 8.125 in206.4 mm | N/A 4.8 in121.83 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAMC20K307ST | N/A 22220 | N/A 3 7/16 in | N/A 8.125 in206.4 mm | N/A 4.8 in121.83 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAMC20K308SM | N/A 22220 | N/A 3 1/2 in | N/A 8.125 in206.4 mm | N/A 4.8 in121.83 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAMC20K308SB | N/A 22220 | N/A 3 1/2 in | N/A 8.125 in206.4 mm | N/A 4.8 in121.83 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAMC20K308SC | N/A 22220 | N/A 3 1/2 in | N/A 8.125 in206.4 mm | N/A 4.8 in121.83 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAMC20K308SEB | N/A 22220 | N/A 3 1/2 in | N/A 8.125 in206.4 mm | N/A 4.8 in121.83 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAMC20K308SEC | N/A 22220 | N/A 3 1/2 in | N/A 8.125 in206.4 mm | N/A 4.8 in121.83 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAMC20K308SEM | N/A 22220 | N/A 3 1/2 in | N/A 8.125 in206.4 mm | N/A 4.8 in121.83 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAMC20K308SEN | N/A 22220 | N/A 3 1/2 in | N/A 8.125 in206.4 mm | N/A 4.8 in121.83 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAMC20K308SEO | N/A 22220 | N/A 3 1/2 in | N/A 8.125 in206.4 mm | N/A 4.8 in121.83 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAMC20K308SET | N/A 22220 | N/A 3 1/2 in | N/A 8.125 in206.4 mm | N/A 4.8 in121.83 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAMC20K308SN | N/A 22220 | N/A 3 1/2 in | N/A 8.125 in206.4 mm | N/A 4.8 in121.83 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAMC20K308SO | N/A 22220 | N/A 3 1/2 in | N/A 8.125 in206.4 mm | N/A 4.8 in121.83 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAMC20K308ST | N/A 22220 | N/A 3 1/2 in | N/A 8.125 in206.4 mm | N/A 4.8 in121.83 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAMC20K090SM | N/A 22220 | N/A 90 mm | N/A 8.125 in206.4 mm | N/A 4.8 in121.83 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAMC20K090SB | N/A 22220 | N/A 90 mm | N/A 8.125 in206.4 mm | N/A 4.8 in121.83 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAMC20K090SC | N/A 22220 | N/A 90 mm | N/A 8.125 in206.4 mm | N/A 4.8 in121.83 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAMC20K090SEB | N/A 22220 | N/A 90 mm | N/A 8.125 in206.4 mm | N/A 4.8 in121.83 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAMC20K090SEC | N/A 22220 | N/A 90 mm | N/A 8.125 in206.4 mm | N/A 4.8 in121.83 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAMC20K090SEM | N/A 22220 | N/A 90 mm | N/A 8.125 in206.4 mm | N/A 4.8 in121.83 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAMC20K090SEN | N/A 22220 | N/A 90 mm | N/A 8.125 in206.4 mm | N/A 4.8 in121.83 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|