Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| TAAMC20K090SEO | N/A 22220 | N/A 90 mm | N/A 8.125 in206.4 mm | N/A 4.8 in121.83 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAMC20K090SET | N/A 22220 | N/A 90 mm | N/A 8.125 in206.4 mm | N/A 4.8 in121.83 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAMC20K090SN | N/A 22220 | N/A 90 mm | N/A 8.125 in206.4 mm | N/A 4.8 in121.83 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAMC20K090SO | N/A 22220 | N/A 90 mm | N/A 8.125 in206.4 mm | N/A 4.8 in121.83 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAMC20K090ST | N/A 22220 | N/A 90 mm | N/A 8.125 in206.4 mm | N/A 4.8 in121.83 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAMC22K100SM | N/A 22222 | N/A 100 mm | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K100SB | N/A 22222 | N/A 100 mm | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K100SC | N/A 22222 | N/A 100 mm | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K100SEB | N/A 22222 | N/A 100 mm | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K100SEC | N/A 22222 | N/A 100 mm | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K100SEM | N/A 22222 | N/A 100 mm | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K100SEN | N/A 22222 | N/A 100 mm | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K100SEO | N/A 22222 | N/A 100 mm | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K100SET | N/A 22222 | N/A 100 mm | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K100SN | N/A 22222 | N/A 100 mm | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K100SO | N/A 22222 | N/A 100 mm | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K100ST | N/A 22222 | N/A 100 mm | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K315SM | N/A 22222 | N/A 3 15/16 in | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K315SB | N/A 22222 | N/A 3 15/16 in | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K315SC | N/A 22222 | N/A 3 15/16 in | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K315SEB | N/A 22222 | N/A 3 15/16 in | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K315SEC | N/A 22222 | N/A 3 15/16 in | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K315SEM | N/A 22222 | N/A 3 15/16 in | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K315SEN | N/A 22222 | N/A 3 15/16 in | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K315SEO | N/A 22222 | N/A 3 15/16 in | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|