Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| TAAMC22K315SET | N/A 22222 | N/A 3 15/16 in | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K315SN | N/A 22222 | N/A 3 15/16 in | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K315SO | N/A 22222 | N/A 3 15/16 in | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K315ST | N/A 22222 | N/A 3 15/16 in | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K400SM | N/A 22222 | N/A 4 in | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K400SB | N/A 22222 | N/A 4 in | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K400SC | N/A 22222 | N/A 4 in | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K400SEB | N/A 22222 | N/A 4 in | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K400SEC | N/A 22222 | N/A 4 in | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K400SEM | N/A 22222 | N/A 4 in | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K400SEN | N/A 22222 | N/A 4 in | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K400SEO | N/A 22222 | N/A 4 in | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K400SET | N/A 22222 | N/A 4 in | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K400SN | N/A 22222 | N/A 4 in | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K400SO | N/A 22222 | N/A 4 in | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K400ST | N/A 22222 | N/A 4 in | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC26K407SM | N/A 22226 | N/A 4 7/16 in | N/A 10.437 in265.1 mm | N/A 5.89 in149.65 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAMC26K407SB | N/A 22226 | N/A 4 7/16 in | N/A 10.437 in265.1 mm | N/A 5.89 in149.65 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAMC26K407SC | N/A 22226 | N/A 4 7/16 in | N/A 10.437 in265.1 mm | N/A 5.89 in149.65 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAMC26K407SEB | N/A 22226 | N/A 4 7/16 in | N/A 10.437 in265.1 mm | N/A 5.89 in149.65 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAMC26K407SEC | N/A 22226 | N/A 4 7/16 in | N/A 10.437 in265.1 mm | N/A 5.89 in149.65 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAMC26K407SEM | N/A 22226 | N/A 4 7/16 in | N/A 10.437 in265.1 mm | N/A 5.89 in149.65 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAMC26K407SEN | N/A 22226 | N/A 4 7/16 in | N/A 10.437 in265.1 mm | N/A 5.89 in149.65 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAMC26K407SEO | N/A 22226 | N/A 4 7/16 in | N/A 10.437 in265.1 mm | N/A 5.89 in149.65 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAMC26K407SET | N/A 22226 | N/A 4 7/16 in | N/A 10.437 in265.1 mm | N/A 5.89 in149.65 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|