All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Nut Tapered Adapter Solid-Mounted Bearings
>
Double Nut Tapered Adapter Cartridge Block
>
View Items
Double Nut Tapered Adapter Cartridge Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 21 of 21
1
Part Number
Bearing Number
Shaft Size
Outside Diameter
Total Width
C0 - Static Load
C - Dynamic Load (Basic)
CAD
TAAMC11K115S
22211
1 15/16
in
4.531
in
115.1
mm
3.01
in
76.33
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAAMC11K050S
22211
50
mm
4.531
in
115.1
mm
3.01
in
76.33
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAAMC11K200S
22211
2
in
4.531
in
115.1
mm
3.01
in
76.33
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAAMC13K203S
22213
2 3/16
in
5
in
127
mm
3.26
in
82.83
mm
48600
lbf
216000
N
46400
lbf
206000
N
TAAMC13K204S
22213
2 1/4
in
5
in
127
mm
3.26
in
82.83
mm
48600
lbf
216000
N
46400
lbf
206000
N
TAAMC13K060S
22213
60
mm
5
in
127
mm
3.26
in
82.83
mm
48600
lbf
216000
N
46400
lbf
206000
N
TAAMC15K207S
22215
2 7/16
in
5 7/8
in
149.2
mm
3.64
in
92.33
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAAMC15K208S
22215
2 1/2
in
5 7/8
in
149.2
mm
3.64
in
92.33
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAAMC15K065S
22215
65
mm
5 7/8
in
149.2
mm
3.64
in
92.33
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAAMC17K215S
22217
2 15/16
in
6.7500
in
171.5
mm
4.12
in
104.33
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAAMC17K075S
22217
75
mm
6.7500
in
171.5
mm
4.12
in
104.33
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAAMC17K300S
22217
3
in
6.7500
in
171.5
mm
4.12
in
104.33
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAAMC20K307S
22220
3 7/16
in
8.1250
in
206.4
mm
4.8
in
121.83
mm
113000
lbf
502000
N
97700
lbf
435000
N
TAAMC20K308S
22220
3 1/2
in
8.1250
in
206.4
mm
4.8
in
121.83
mm
113000
lbf
502000
N
97700
lbf
435000
N
TAAMC20K090S
22220
90
mm
8.1250
in
206.4
mm
4.8
in
121.83
mm
113000
lbf
502000
N
97700
lbf
435000
N
TAAMC22K100S
22222
100
mm
8-3/4
in
222.3
mm
5.15
in
130.7
mm
147000
lbf
653000
N
125000
lbf
555000
N
TAAMC22K315S
22222
3 15/16
in
8-3/4
in
222.3
mm
5.15
in
130.7
mm
147000
lbf
653000
N
125000
lbf
555000
N
TAAMC22K400S
22222
4
in
8-3/4
in
222.3
mm
5.15
in
130.7
mm
147000
lbf
653000
N
125000
lbf
555000
N
TAAMC26K407S
22226
4 7/16
in
10.437
in
265.1
mm
5.89
in
149.65
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAAMC26K408S
22226
4 1/2
in
10.437
in
265.1
mm
5.89
in
149.65
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAAMC26K115S
22226
115
mm
10.437
in
265.1
mm
5.89
in
149.65
mm
212000
lbf
945000
N
170000
lbf
757000
N
Results 1 - 21 of 21
1