All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Nut Tapered Adapter Solid-Mounted Bearings > Double Nut Tapered Adapter Four-Bolt Pillow Block > View Items  

Double Nut Tapered Adapter Four-Bolt Pillow Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 226 - 250 of 481 « 6 7 8 9 10 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAA4SD36K607S 23136 6 7/16 in 11.25 in
285.8
mm
27.5 in
698.5
mm
30.5 in
774.7
mm
5.5 in
139.7
mm
449000 lbf
2000000
N
317000 lbf
1410000
N
CAD Icon (for items table)
TAAPH36K607S 23136 6 7/16 in 7-1/2 in
190.5
mm
20.88 in
531.8
mm
23.63 in
600.2
mm
4.63 in
117.5
mm
449000 lbf
2000000
N
317000 lbf
1410000
N
CAD Icon (for items table)
TAAPH36DK607S 23136 6 7/16 in 7-1/2 in
190.5
mm
20.88 in
530.4
mm
23.63 in
600.2
mm
5.88 in
149.4
mm
449000 lbf
2000000
N
317000 lbf
1410000
N
CAD Icon (for items table)
TAAPH636K607S 23136 6 7/16 in 8.88 in
225.4
mm
24 in
609.6
mm
26.63 in
676.3
mm
5.25 in
133.4
mm
449000 lbf
2000000
N
317000 lbf
1410000
N
CAD Icon (for items table)
TAAPH636DK607S 23136 6 7/16 in 8.88 in
225.4
mm
24.13 in
612.8
mm
26.38 in
669.9
mm
6.88 in
174.6
mm
449000 lbf
2000000
N
317000 lbf
1410000
N
CAD Icon (for items table)
TAAPH036K607S 23136 6 7/16 in 6.69 in
169.9
mm
17.38 in
441.4
mm
19.25 in
488.9
mm
3-3/4 in
95.3
mm
449000 lbf
2000000
N
317000 lbf
1410000
N
CAD Icon (for items table)
TAA30SN36K607S 23136 6 7/16 in 6.69 in
170
mm
16.14 in
410
mm
17.72 in
450
mm
3.94 in
100
mm
449000 lbf
2000000
N
317000 lbf
1410000
N
CAD Icon (for items table)
TAA31SN36K607S 23136 6 7/16 in 7.09 in
180
mm
16.93 in
430
mm
18.5 in
470
mm
4.33 in
110
mm
449000 lbf
2000000
N
317000 lbf
1410000
N
CAD Icon (for items table)
DAAPF36K607S 23136 6 7/16 in 7-1/2 in
190.5
mm
20.88 in
530.2
mm
23.63 in
600.1
mm
4.63 in
117.5
mm
449000 lbf
2000000
N
317000 lbf
1410000
N
CAD Icon (for items table)
TAA4SD36K608S 23136 6 1/2 in 11.25 in
285.8
mm
27.5 in
698.5
mm
30.5 in
774.7
mm
5.5 in
139.7
mm
449000 lbf
2000000
N
317000 lbf
1410000
N
CAD Icon (for items table)
TAAPH36K608S 23136 6 1/2 in 7-1/2 in
190.5
mm
20.88 in
531.8
mm
23.63 in
600.2
mm
4.63 in
117.5
mm
449000 lbf
2000000
N
317000 lbf
1410000
N
CAD Icon (for items table)
TAAPH36DK608S 23136 6 1/2 in 7-1/2 in
190.5
mm
20.88 in
530.4
mm
23.63 in
600.2
mm
5.88 in
149.4
mm
449000 lbf
2000000
N
317000 lbf
1410000
N
CAD Icon (for items table)
TAAPH636K608S 23136 6 1/2 in 8.88 in
225.4
mm
24 in
609.6
mm
26.63 in
676.3
mm
5.25 in
133.4
mm
449000 lbf
2000000
N
317000 lbf
1410000
N
CAD Icon (for items table)
TAAPH636DK608S 23136 6 1/2 in 8.88 in
225.4
mm
24.13 in
612.8
mm
26.38 in
669.9
mm
6.88 in
174.6
mm
449000 lbf
2000000
N
317000 lbf
1410000
N
CAD Icon (for items table)
TAAPH036K608S 23136 6 1/2 in 6.69 in
169.9
mm
17.38 in
441.4
mm
19.25 in
488.9
mm
3-3/4 in
95.3
mm
449000 lbf
2000000
N
317000 lbf
1410000
N
CAD Icon (for items table)
TAA30SN36K608S 23136 6 1/2 in 6.69 in
170
mm
16.14 in
410
mm
17.72 in
450
mm
3.94 in
100
mm
449000 lbf
2000000
N
317000 lbf
1410000
N
CAD Icon (for items table)
TAA31SN36K608S 23136 6 1/2 in 7.09 in
180
mm
16.93 in
430
mm
18.5 in
470
mm
4.33 in
110
mm
449000 lbf
2000000
N
317000 lbf
1410000
N
CAD Icon (for items table)
DAAPF36K608S 23136 6 1/2 in 7-1/2 in
190.5
mm
20.88 in
530.2
mm
23.63 in
600.1
mm
4.63 in
117.5
mm
449000 lbf
2000000
N
317000 lbf
1410000
N
CAD Icon (for items table)
TAA4SD38K170S 23138 170 mm 11.25 in
285.8
mm
27.5 in
698.5
mm
30.5 in
774.7
mm
5.5 in
139.7
mm
525000 lbf
2340000
N
365000 lbf
1630000
N
CAD Icon (for items table)
TAAPH38K170S 23138 170 mm 7.88 in
200
mm
21.63 in
550.9
mm
24.38 in
619.3
mm
4-1/2 in
114.3
mm
525000 lbf
2340000
N
365000 lbf
1630000
N
CAD Icon (for items table)
TAAPH38DK170S 23138 170 mm 7.88 in
200.1
mm
21.5 in
546.1
mm
23.5 in
596.9
mm
6.25 in
158.8
mm
525000 lbf
2340000
N
365000 lbf
1630000
N
CAD Icon (for items table)
TAAPH638K170S 23138 170 mm 9.5 in
241.3
mm
24.75 in
268.7
mm
27.88 in
708
mm
5.25 in
133.4
mm
525000 lbf
2340000
N
365000 lbf
1630000
N
CAD Icon (for items table)
TAAPH638DK170S 23138 170 mm 9.5 in
241.3
mm
25.63 in
650.9
mm
27.88 in
708
mm
7.25 in
184.2
mm
525000 lbf
2340000
N
365000 lbf
1630000
N
CAD Icon (for items table)
TAAPH038K170S 23138 170 mm 6.69 in
169.9
mm
17.38 in
441.5
mm
19.25 in
488.9
mm
3-3/4 in
95.2
mm
525000 lbf
2340000
N
365000 lbf
1630000
N
CAD Icon (for items table)
TAA30SN38K170S 23138 170 mm 7.09 in
180
mm
16.93 in
430
mm
18.5 in
470
mm
4.33 in
110
mm
525000 lbf
2340000
N
365000 lbf
1630000
N
CAD Icon (for items table)
  Results 226 - 250 of 481 « 6 7 8 9 10 »