All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Nut Tapered Adapter Solid-Mounted Bearings
>
Double Nut Tapered Adapter Four-Bolt Pillow Block
>
View Items
Double Nut Tapered Adapter Four-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 481
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
Bolt Hole Spacing - Across
C0 - Static Load
C - Dynamic Load (Basic)
CAD
TAAPG11K115S
22211
1 15/16
in
2.75
in
69.9
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
1.57
in
39.9
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAAPH11K115S
22211
1 15/16
in
2.75
in
69.9
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
1.57
in
39.9
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAAPG11K050S
22211
50
mm
2.75
in
69.9
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
1.57
in
39.9
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAAPH11K050S
22211
50
mm
2.75
in
69.9
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
1.57
in
39.9
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAAPG11K200S
22211
2
in
2.75
in
69.9
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
1.57
in
39.9
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAAPH11K200S
22211
2
in
2.75
in
69.9
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
1.57
in
39.9
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAAPG12K055S
22212
55
mm
2.756
in
70
mm
7
in
177.8
mm
8.63
in
219.2
mm
1.38
in
35.31
mm
39000
lbf
174000
N
38100
lbf
169000
N
TAAPG13K203S
22213
2 3/16
in
3.15
in
80
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
1.89
in
48
mm
48600
lbf
216000
N
46400
lbf
206000
N
TAAPH13K203S
22213
2 3/16
in
3
in
76.2
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
2
in
50.8
mm
48600
lbf
216000
N
46400
lbf
206000
N
TAAPG13K204S
22213
2 1/4
in
3.15
in
80
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
1.89
in
48
mm
48600
lbf
216000
N
46400
lbf
206000
N
TAAPH13K204S
22213
2 1/4
in
3
in
76.2
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
2
in
50.8
mm
48600
lbf
216000
N
46400
lbf
206000
N
TAAPG16K212S
22216
2 3/4
in
3.74
in
95
mm
9.25
in
235
mm
10.5
in
266.7
mm
1.97
in
50
mm
62500
lbf
278000
N
57200
lbf
254000
N
TAAPH16K212S
22216
2 3/4
in
3.5
in
88.9
mm
9
in
228.6
mm
11
in
279.4
mm
2.13
in
53.9
mm
62500
lbf
278000
N
57200
lbf
254000
N
TAAPG13K060S
22213
60
mm
3.15
in
80
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
1.89
in
48
mm
48600
lbf
216000
N
46400
lbf
206000
N
TAAPH13K060S
22213
60
mm
3
in
76.2
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
2
in
50.8
mm
48600
lbf
216000
N
46400
lbf
206000
N
TAAPG15K207S
22215
2 7/16
in
3.15
in
80
mm
7.94
in
201.7
mm
9.69
in
246.1
mm
1.56
in
39.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAAPH15K207S
22215
2 7/16
in
3.25
in
82.6
mm
7.94
in
201.7
mm
9.69
in
246.1
mm
1.88
in
47.8
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAAPK15K207S
22215
2 7/16
in
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
2.75
in
69.9
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAA4SD15K207S
22215
2 7/16
in
4
in
101.6
mm
9.88
in
251
mm
11.63
in
295.4
mm
2-1/2
in
63.5
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAA4DI15K207S
22215
2 7/16
in
3.25
in
82.6
mm
9.2
in
235
mm
10.25
in
260.4
mm
1.75
in
44.5
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAAPG15K208S
22215
2 1/2
in
3.15
in
80
mm
7.94
in
201.7
mm
9.69
in
246.1
mm
1.56
in
39.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAAPH15K208S
22215
2 1/2
in
3.25
in
82.6
mm
7.94
in
201.7
mm
9.69
in
246.1
mm
1.88
in
47.8
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAAPK15K208S
22215
2 1/2
in
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
2.75
in
69.9
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAA4SD15K208S
22215
2 1/2
in
4
in
101.6
mm
9.88
in
251
mm
11.63
in
295.4
mm
2-1/2
in
63.5
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAA4DI15K208S
22215
2 1/2
in
3.25
in
82.6
mm
9.2
in
235
mm
10.25
in
260.4
mm
1.75
in
44.5
mm
54100
lbf
240000
N
49900
lbf
222000
N
Results 1 - 25 of 481
1
2
3
4
5
»