Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
226 - 250 of 497 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Base Width (in)

Base Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

Add To Cart/Request Quote
N/A 23136 N/A 6 5/16 in N/A 8.88 in225.4 mm N/A 24 in609.6 mm N/A 26.63 in676.3 mm N/A 5.25 in133.4 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Add To Cart
Request Quote
N/A 23136 N/A 6 5/16 in N/A 8.88 in225.4 mm N/A 24.13 in612.8 mm N/A 26.38 in669.9 mm N/A 6.88 in174.6 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Add To Cart
Request Quote
N/A 23136 N/A 6 5/16 in N/A 6.69 in169.9 mm N/A 17.38 in441.4 mm N/A 19.25 in488.9 mm N/A 3.75 in95.3 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Add To Cart
Request Quote
N/A 23136 N/A 6 5/16 in N/A 6.69 in170 mm N/A 16.14 in410 mm N/A 17.72 in450 mm N/A 3.94 in100 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Add To Cart
Request Quote
N/A 23136 N/A 6 5/16 in N/A 7.09 in180 mm N/A 16.93 in430 mm N/A 18.5 in470 mm N/A 4.33 in110 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Add To Cart
Request Quote
N/A 23136 N/A 6 5/16 in N/A 7.5 in190.5 mm N/A 20.88 in530.2 mm N/A 23.63 in600.1 mm N/A 4.63 in117.5 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Add To Cart
Request Quote
N/A 23136 N/A 6 3/8 in N/A 11.25 in285.8 mm N/A 27.5 in698.5 mm N/A 30.5 in774.7 mm N/A 5.5 in139.7 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Add To Cart
Request Quote
N/A 23136 N/A 6 3/8 in N/A 7.5 in190.5 mm N/A 20.88 in531.8 mm N/A 23.63 in600.2 mm N/A 4.63 in117.5 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Add To Cart
Request Quote
N/A 23136 N/A 6 3/8 in N/A 7.5 in190.5 mm N/A 20.88 in530.4 mm N/A 23.63 in600.2 mm N/A 5.88 in149.4 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Add To Cart
Request Quote
N/A 23136 N/A 6 3/8 in N/A 8.88 in225.4 mm N/A 24 in609.6 mm N/A 26.63 in676.3 mm N/A 5.25 in133.4 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Add To Cart
Request Quote
N/A 23136 N/A 6 3/8 in N/A 8.88 in225.4 mm N/A 24.13 in612.8 mm N/A 26.38 in669.9 mm N/A 6.88 in174.6 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Add To Cart
Request Quote
N/A 23136 N/A 6 3/8 in N/A 6.69 in169.9 mm N/A 17.38 in441.4 mm N/A 19.25 in488.9 mm N/A 3.75 in95.3 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Add To Cart
Request Quote
N/A 23136 N/A 6 3/8 in N/A 6.69 in170 mm N/A 16.14 in410 mm N/A 17.72 in450 mm N/A 3.94 in100 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Add To Cart
Request Quote
N/A 23136 N/A 6 3/8 in N/A 7.09 in180 mm N/A 16.93 in430 mm N/A 18.5 in470 mm N/A 4.33 in110 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Add To Cart
Request Quote
N/A 23136 N/A 6 3/8 in N/A 7.5 in190.5 mm N/A 20.88 in530.2 mm N/A 23.63 in600.1 mm N/A 4.63 in117.5 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Add To Cart
Request Quote
N/A 23136 N/A 6 7/16 in N/A 11.25 in285.8 mm N/A 27.5 in698.5 mm N/A 30.5 in774.7 mm N/A 5.5 in139.7 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Add To Cart
Request Quote
N/A 23136 N/A 6 7/16 in N/A 7.5 in190.5 mm N/A 20.88 in531.8 mm N/A 23.63 in600.2 mm N/A 4.63 in117.5 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Add To Cart
Request Quote
N/A 23136 N/A 6 7/16 in N/A 7.5 in190.5 mm N/A 20.88 in530.4 mm N/A 23.63 in600.2 mm N/A 5.88 in149.4 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Add To Cart
Request Quote
N/A 23136 N/A 6 7/16 in N/A 8.88 in225.4 mm N/A 24 in609.6 mm N/A 26.63 in676.3 mm N/A 5.25 in133.4 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Add To Cart
Request Quote
N/A 23136 N/A 6 7/16 in N/A 8.88 in225.4 mm N/A 24.13 in612.8 mm N/A 26.38 in669.9 mm N/A 6.88 in174.6 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Add To Cart
Request Quote
N/A 23136 N/A 6 7/16 in N/A 6.69 in169.9 mm N/A 17.38 in441.4 mm N/A 19.25 in488.9 mm N/A 3.75 in95.3 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Add To Cart
Request Quote
N/A 23136 N/A 6 7/16 in N/A 6.69 in170 mm N/A 16.14 in410 mm N/A 17.72 in450 mm N/A 3.94 in100 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Add To Cart
Request Quote
N/A 23136 N/A 6 7/16 in N/A 7.09 in180 mm N/A 16.93 in430 mm N/A 18.5 in470 mm N/A 4.33 in110 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Add To Cart
Request Quote
N/A 23136 N/A 6 7/16 in N/A 7.5 in190.5 mm N/A 20.88 in530.2 mm N/A 23.63 in600.1 mm N/A 4.63 in117.5 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Add To Cart
Request Quote
N/A 23136 N/A 6 7/16 in N/A 7.88 in200 mm N/A 22.19 in563.6 mm N/A 23.81 in604.8 mm N/A 4.44 in112.8 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Add To Cart
Request Quote
226 - 250 of 497 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »