All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Nut Tapered Adapter Solid-Mounted Bearings
>
Double Nut Tapered Adapter Four-Bolt Pillow Block
>
View Items
Double Nut Tapered Adapter Four-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 251 - 275 of 481
«
11
12
13
14
15
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
Bolt Hole Spacing - Across
C0 - Static Load
C - Dynamic Load (Basic)
CAD
TAA31SN38K170S
23138
170
mm
7.48
in
190
mm
18.11
in
460
mm
19.69
in
500
mm
4.72
in
120
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
DAAPF38K170S
23138
170
mm
7-1/2
in
190.5
mm
20.88
in
530.2
mm
23.63
in
600.1
mm
4.63
in
117.5
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAA4SD38K613S
23138
6 13/16
in
11.25
in
285.8
mm
27.5
in
698.5
mm
30.5
in
774.7
mm
5.5
in
139.7
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAAPH38K613S
23138
6 13/16
in
7.88
in
200
mm
21.63
in
550.9
mm
24.38
in
619.3
mm
4-1/2
in
114.3
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAAPH38DK613S
23138
6 13/16
in
7.88
in
200.1
mm
21.5
in
546.1
mm
23.5
in
596.9
mm
6.25
in
158.8
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAAPH638K613S
23138
6 13/16
in
9.5
in
241.3
mm
24.75
in
268.7
mm
27.88
in
708
mm
5.25
in
133.4
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAAPH638DK613S
23138
6 13/16
in
9.5
in
241.3
mm
25.63
in
650.9
mm
27.88
in
708
mm
7.25
in
184.2
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAAPH038K613S
23138
6 13/16
in
6.69
in
169.9
mm
17.38
in
441.5
mm
19.25
in
488.9
mm
3-3/4
in
95.2
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAA30SN38K613S
23138
6 13/16
in
7.09
in
180
mm
16.93
in
430
mm
18.5
in
470
mm
4.33
in
110
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAA31SN38K613S
23138
6 13/16
in
7.48
in
190
mm
18.11
in
460
mm
19.69
in
500
mm
4.72
in
120
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
DAAPF38K613S
23138
6 13/16
in
7-1/2
in
190.5
mm
20.88
in
530.2
mm
23.63
in
600.1
mm
4.63
in
117.5
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAA4SD38K614S
23138
6.8750
in
11.25
in
285.8
mm
27.5
in
698.5
mm
30.5
in
774.7
mm
5.5
in
139.7
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAAPH38K614S
23138
6.8750
in
7.88
in
200
mm
21.63
in
550.9
mm
24.38
in
619.3
mm
4-1/2
in
114.3
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAAPH38DK614S
23138
6.8750
in
7.88
in
200.1
mm
21.5
in
546.1
mm
23.5
in
596.9
mm
6.25
in
158.8
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAAPH638K614S
23138
6.8750
in
9.5
in
241.3
mm
24.75
in
268.7
mm
27.88
in
708
mm
5.25
in
133.4
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAAPH638DK614S
23138
6.8750
in
9.5
in
241.3
mm
25.63
in
650.9
mm
27.88
in
708
mm
7.25
in
184.2
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAAPH038K614S
23138
6.8750
in
6.69
in
169.9
mm
17.38
in
441.5
mm
19.25
in
488.9
mm
3-3/4
in
95.2
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAA30SN38K614S
23138
6.8750
in
7.09
in
180
mm
16.93
in
430
mm
18.5
in
470
mm
4.33
in
110
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAA31SN38K614S
23138
6.8750
in
7.48
in
190
mm
18.11
in
460
mm
19.69
in
500
mm
4.72
in
120
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
DAAPF38K614S
23138
6.8750
in
7-1/2
in
190.5
mm
20.88
in
530.2
mm
23.63
in
600.1
mm
4.63
in
117.5
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAA4SD38K615S
23138
6 15/16
in
11.25
in
285.8
mm
27.5
in
698.5
mm
30.5
in
774.7
mm
5.5
in
139.7
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAAPH38K615S
23138
6 15/16
in
7.88
in
200
mm
21.63
in
550.9
mm
24.38
in
619.3
mm
4-1/2
in
114.3
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAAPH38DK615S
23138
6 15/16
in
7.88
in
200.1
mm
21.5
in
546.1
mm
23.5
in
596.9
mm
6.25
in
158.8
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAAPH638K615S
23138
6 15/16
in
9.5
in
241.3
mm
24.75
in
268.7
mm
27.88
in
708
mm
5.25
in
133.4
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAAPH638DK615S
23138
6 15/16
in
9.5
in
241.3
mm
25.63
in
650.9
mm
27.88
in
708
mm
7.25
in
184.2
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
Results 251 - 275 of 481
«
11
12
13
14
15
»