All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Nut Tapered Adapter Solid-Mounted Bearings
>
Double Nut Tapered Adapter Four-Bolt Pillow Block
>
View Items
Double Nut Tapered Adapter Four-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 276 - 300 of 481
«
11
12
13
14
15
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
Bolt Hole Spacing - Across
C0 - Static Load
C - Dynamic Load (Basic)
CAD
TAAPH038K615S
23138
6 15/16
in
6.69
in
169.9
mm
17.38
in
441.5
mm
19.25
in
488.9
mm
3-3/4
in
95.2
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAA30SN38K615S
23138
6 15/16
in
7.09
in
180
mm
16.93
in
430
mm
18.5
in
470
mm
4.33
in
110
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAA31SN38K615S
23138
6 15/16
in
7.48
in
190
mm
18.11
in
460
mm
19.69
in
500
mm
4.72
in
120
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
DAAPF38K615S
23138
6 15/16
in
7-1/2
in
190.5
mm
20.88
in
530.2
mm
23.63
in
600.1
mm
4.63
in
117.5
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAA4SD38K700S
23138
7
in
11.25
in
285.8
mm
27.5
in
698.5
mm
30.5
in
774.7
mm
5.5
in
139.7
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAAPH38K700S
23138
7
in
7.88
in
200
mm
21.63
in
550.9
mm
24.38
in
619.3
mm
4-1/2
in
114.3
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAAPH38DK700S
23138
7
in
7.88
in
200.1
mm
21.5
in
546.1
mm
23.5
in
596.9
mm
6.25
in
158.8
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAAPH638K700S
23138
7
in
9.5
in
241.3
mm
24.75
in
268.7
mm
27.88
in
708
mm
5.25
in
133.4
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAAPH638DK700S
23138
7
in
9.5
in
241.3
mm
25.63
in
650.9
mm
27.88
in
708
mm
7.25
in
184.2
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAAPH038K700S
23138
7
in
6.69
in
169.9
mm
17.38
in
441.5
mm
19.25
in
488.9
mm
3-3/4
in
95.2
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAA30SN38K700S
23138
7
in
7.09
in
180
mm
16.93
in
430
mm
18.5
in
470
mm
4.33
in
110
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAA31SN38K700S
23138
7
in
7.48
in
190
mm
18.11
in
460
mm
19.69
in
500
mm
4.72
in
120
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
DAAPF38K700S
23138
7
in
7-1/2
in
190.5
mm
20.88
in
530.2
mm
23.63
in
600.1
mm
4.63
in
117.5
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAAPH40K180S
23140
180
mm
8.25
in
209.6
mm
22.5
in
573.1
mm
25
in
635
mm
5.0
in
127
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAAPH40DK180S
23140
180
mm
8.25
in
209.5
mm
23
in
584.2
mm
25
in
635
mm
6.75
in
171.5
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAAPH640K180S
23140
180
mm
9.88
in
250.8
mm
26.25
in
666.8
mm
29.5
in
749.3
mm
5.5
in
139.7
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAAPH640DK180S
23140
180
mm
9.88
in
250.8
mm
26.63
in
676.3
mm
29.25
in
743
mm
7.63
in
193.7
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAAPH040K180S
23140
180
mm
7.06
in
179.3
mm
19.38
in
492.3
mm
21.63
in
549.4
mm
4.25
in
107
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAA30SN40K180S
23140
180
mm
7.48
in
190
mm
18.11
in
460
mm
19.69
in
500
mm
4.72
in
120
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAA31SN40K180S
23140
180
mm
8.27
in
210
mm
19.29
in
490
mm
20.87
in
530
mm
5.12
in
130
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAAPH40K702S
23140
7 1/8
in
8.25
in
209.6
mm
22.5
in
573.1
mm
25
in
635
mm
5.0
in
127
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAAPH40DK702S
23140
7 1/8
in
8.25
in
209.5
mm
23
in
584.2
mm
25
in
635
mm
6.75
in
171.5
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAAPH640K702S
23140
7 1/8
in
9.88
in
250.8
mm
26.25
in
666.8
mm
29.5
in
749.3
mm
5.5
in
139.7
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAAPH640DK702S
23140
7 1/8
in
9.88
in
250.8
mm
26.63
in
676.3
mm
29.25
in
743
mm
7.63
in
193.7
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAAPH040K702S
23140
7 1/8
in
7.06
in
179.3
mm
19.38
in
492.3
mm
21.63
in
549.4
mm
4.25
in
107
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
Results 276 - 300 of 481
«
11
12
13
14
15
»