All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Nut Tapered Adapter Solid-Mounted Bearings
>
Double Nut Tapered Adapter Four-Bolt Pillow Block
>
View Items
Double Nut Tapered Adapter Four-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 301 - 325 of 481
«
11
12
13
14
15
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
Bolt Hole Spacing - Across
C0 - Static Load
C - Dynamic Load (Basic)
CAD
TAA30SN40K702S
23140
7 1/8
in
7.48
in
190
mm
18.11
in
460
mm
19.69
in
500
mm
4.72
in
120
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAA31SN40K702S
23140
7 1/8
in
8.27
in
210
mm
19.29
in
490
mm
20.87
in
530
mm
5.12
in
130
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAAPH40K703S
23140
7 3/16
in
8.25
in
209.6
mm
22.5
in
573.1
mm
25
in
635
mm
5.0
in
127
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAAPH40DK703S
23140
7 3/16
in
8.25
in
209.5
mm
23
in
584.2
mm
25
in
635
mm
6.75
in
171.5
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAAPH640K703S
23140
7 3/16
in
9.88
in
250.8
mm
26.25
in
666.8
mm
29.5
in
749.3
mm
5.5
in
139.7
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAAPH640DK703S
23140
7 3/16
in
9.88
in
250.8
mm
26.63
in
676.3
mm
29.25
in
743
mm
7.63
in
193.7
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAAPH040K703S
23140
7 3/16
in
7.06
in
179.3
mm
19.38
in
492.3
mm
21.63
in
549.4
mm
4.25
in
107
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAA30SN40K703S
23140
7 3/16
in
7.48
in
190
mm
18.11
in
460
mm
19.69
in
500
mm
4.72
in
120
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAA31SN40K703S
23140
7 3/16
in
8.27
in
210
mm
19.29
in
490
mm
20.87
in
530
mm
5.12
in
130
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAAPH40K704S
23140
7.2500
in
8.25
in
209.6
mm
22.5
in
573.1
mm
25
in
635
mm
5.0
in
127
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAAPH40DK704S
23140
7.2500
in
8.25
in
209.5
mm
23
in
584.2
mm
25
in
635
mm
6.75
in
171.5
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAAPH640K704S
23140
7.2500
in
9.88
in
250.8
mm
26.25
in
666.8
mm
29.5
in
749.3
mm
5.5
in
139.7
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAAPH640DK704S
23140
7.2500
in
9.88
in
250.8
mm
26.63
in
676.3
mm
29.25
in
743
mm
7.63
in
193.7
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAAPH040K704S
23140
7.2500
in
7.06
in
179.3
mm
19.38
in
492.3
mm
21.63
in
549.4
mm
4.25
in
107
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAA30SN40K704S
23140
7.2500
in
7.48
in
190
mm
18.11
in
460
mm
19.69
in
500
mm
4.72
in
120
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAA31SN40K704S
23140
7.2500
in
8.27
in
210
mm
19.29
in
490
mm
20.87
in
530
mm
5.12
in
130
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAA4SD44K713S
23144
7 13/16
in
12.5
in
317.5
mm
30.5
in
774.7
mm
34
in
863.6
mm
6
in
152.4
mm
616000
lbf
2740000
N
436000
lbf
1940000
N
TAAPH44K713S
23144
7 13/16
in
9.5
in
241.3
mm
24.75
in
630.4
mm
27.88
in
708.2
mm
5.25
in
133.4
mm
616000
lbf
2740000
N
436000
lbf
1940000
N
TAAPH44DK713S
23144
7 13/16
in
9.5
in
241.3
mm
25.63
in
651
mm
27.88
in
708.1
mm
7.25
in
184.2
mm
616000
lbf
2740000
N
436000
lbf
1940000
N
TAAPH044K713S
23144
7 13/16
in
7.88
in
200.1
mm
21.63
in
549.4
mm
24.38
in
619.2
mm
4-1/2
in
114.3
mm
616000
lbf
2740000
N
436000
lbf
1940000
N
TAA30SN44K713S
23144
7 13/16
in
8.27
in
210
mm
19.29
in
490
mm
20.87
in
530
mm
5.12
in
130
mm
616000
lbf
2740000
N
436000
lbf
1940000
N
TAA31SN44K713S
23144
7 13/16
in
8.27
in
220
mm
20.47
in
520
mm
22.05
in
560
mm
5.51
in
140
mm
616000
lbf
2740000
N
436000
lbf
1940000
N
TAA4SD44K200S
23144
200
mm
12.5
in
317.5
mm
30.5
in
774.7
mm
34
in
863.6
mm
6
in
152.4
mm
616000
lbf
2740000
N
436000
lbf
1940000
N
TAAPH44K200S
23144
200
mm
9.5
in
241.3
mm
24.75
in
630.4
mm
27.88
in
708.2
mm
5.25
in
133.4
mm
616000
lbf
2740000
N
436000
lbf
1940000
N
TAAPH44DK200S
23144
200
mm
9.5
in
241.3
mm
25.63
in
651
mm
27.88
in
708.1
mm
7.25
in
184.2
mm
616000
lbf
2740000
N
436000
lbf
1940000
N
Results 301 - 325 of 481
«
11
12
13
14
15
»