Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
TAAPH044K200S | Bearing Number N/A 23144 | Shaft Size N/A 200 mm | Base to Center Height N/A 7.88 in200.1 mm | Bolt Spacing Min N/A 21.63 in549.4 mm | Bolt Spacing Max N/A 24.38 in619.2 mm | Bolt Hole Spacing - Across N/A 4-1/2 in114.3 mm | C0 - Static Load N/A 616000 lbf2740000 N | C - Dynamic Load (Basic) N/A 436000 lbf1940000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAA30SN44K200S | Bearing Number N/A 23144 | Shaft Size N/A 200 mm | Base to Center Height N/A 8.27 in210 mm | Bolt Spacing Min N/A 19.29 in490 mm | Bolt Spacing Max N/A 20.87 in530 mm | Bolt Hole Spacing - Across N/A 5.12 in130 mm | C0 - Static Load N/A 616000 lbf2740000 N | C - Dynamic Load (Basic) N/A 436000 lbf1940000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAA31SN44K200S | Bearing Number N/A 23144 | Shaft Size N/A 200 mm | Base to Center Height N/A 8.27 in220 mm | Bolt Spacing Min N/A 20.47 in520 mm | Bolt Spacing Max N/A 22.05 in560 mm | Bolt Hole Spacing - Across N/A 5.51 in140 mm | C0 - Static Load N/A 616000 lbf2740000 N | C - Dynamic Load (Basic) N/A 436000 lbf1940000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAA4SD44K714S | Bearing Number N/A 23144 | Shaft Size N/A 7.875 in | Base to Center Height N/A 12.5 in317.5 mm | Bolt Spacing Min N/A 30.5 in774.7 mm | Bolt Spacing Max N/A 34 in863.6 mm | Bolt Hole Spacing - Across N/A 6 in152.4 mm | C0 - Static Load N/A 616000 lbf2740000 N | C - Dynamic Load (Basic) N/A 436000 lbf1940000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAAPH44K714S | Bearing Number N/A 23144 | Shaft Size N/A 7.875 in | Base to Center Height N/A 9.5 in241.3 mm | Bolt Spacing Min N/A 24.75 in630.4 mm | Bolt Spacing Max N/A 27.88 in708.2 mm | Bolt Hole Spacing - Across N/A 5.25 in133.4 mm | C0 - Static Load N/A 616000 lbf2740000 N | C - Dynamic Load (Basic) N/A 436000 lbf1940000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAAPH44DK714S | Bearing Number N/A 23144 | Shaft Size N/A 7.875 in | Base to Center Height N/A 9.5 in241.3 mm | Bolt Spacing Min N/A 25.63 in651 mm | Bolt Spacing Max N/A 27.88 in708.1 mm | Bolt Hole Spacing - Across N/A 7.25 in184.2 mm | C0 - Static Load N/A 616000 lbf2740000 N | C - Dynamic Load (Basic) N/A 436000 lbf1940000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAAPH044K714S | Bearing Number N/A 23144 | Shaft Size N/A 7.875 in | Base to Center Height N/A 7.88 in200.1 mm | Bolt Spacing Min N/A 21.63 in549.4 mm | Bolt Spacing Max N/A 24.38 in619.2 mm | Bolt Hole Spacing - Across N/A 4-1/2 in114.3 mm | C0 - Static Load N/A 616000 lbf2740000 N | C - Dynamic Load (Basic) N/A 436000 lbf1940000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAA30SN44K714S | Bearing Number N/A 23144 | Shaft Size N/A 7.875 in | Base to Center Height N/A 8.27 in210 mm | Bolt Spacing Min N/A 19.29 in490 mm | Bolt Spacing Max N/A 20.87 in530 mm | Bolt Hole Spacing - Across N/A 5.12 in130 mm | C0 - Static Load N/A 616000 lbf2740000 N | C - Dynamic Load (Basic) N/A 436000 lbf1940000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAA31SN44K714S | Bearing Number N/A 23144 | Shaft Size N/A 7.875 in | Base to Center Height N/A 8.27 in220 mm | Bolt Spacing Min N/A 20.47 in520 mm | Bolt Spacing Max N/A 22.05 in560 mm | Bolt Hole Spacing - Across N/A 5.51 in140 mm | C0 - Static Load N/A 616000 lbf2740000 N | C - Dynamic Load (Basic) N/A 436000 lbf1940000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAA4SD44K715S | Bearing Number N/A 23144 | Shaft Size N/A 7.9375 in | Base to Center Height N/A 12.5 in317.5 mm | Bolt Spacing Min N/A 30.5 in774.7 mm | Bolt Spacing Max N/A 34 in863.6 mm | Bolt Hole Spacing - Across N/A 6 in152.4 mm | C0 - Static Load N/A 616000 lbf2740000 N | C - Dynamic Load (Basic) N/A 436000 lbf1940000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAAPH44K715S | Bearing Number N/A 23144 | Shaft Size N/A 7.9375 in | Base to Center Height N/A 9.5 in241.3 mm | Bolt Spacing Min N/A 24.75 in630.4 mm | Bolt Spacing Max N/A 27.88 in708.2 mm | Bolt Hole Spacing - Across N/A 5.25 in133.4 mm | C0 - Static Load N/A 616000 lbf2740000 N | C - Dynamic Load (Basic) N/A 436000 lbf1940000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAAPH44DK715S | Bearing Number N/A 23144 | Shaft Size N/A 7.9375 in | Base to Center Height N/A 9.5 in241.3 mm | Bolt Spacing Min N/A 25.63 in651 mm | Bolt Spacing Max N/A 27.88 in708.1 mm | Bolt Hole Spacing - Across N/A 7.25 in184.2 mm | C0 - Static Load N/A 616000 lbf2740000 N | C - Dynamic Load (Basic) N/A 436000 lbf1940000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAAPH044K715S | Bearing Number N/A 23144 | Shaft Size N/A 7.9375 in | Base to Center Height N/A 7.88 in200.1 mm | Bolt Spacing Min N/A 21.63 in549.4 mm | Bolt Spacing Max N/A 24.38 in619.2 mm | Bolt Hole Spacing - Across N/A 4-1/2 in114.3 mm | C0 - Static Load N/A 616000 lbf2740000 N | C - Dynamic Load (Basic) N/A 436000 lbf1940000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAA30SN44K715S | Bearing Number N/A 23144 | Shaft Size N/A 7.9375 in | Base to Center Height N/A 8.27 in210 mm | Bolt Spacing Min N/A 19.29 in490 mm | Bolt Spacing Max N/A 20.87 in530 mm | Bolt Hole Spacing - Across N/A 5.12 in130 mm | C0 - Static Load N/A 616000 lbf2740000 N | C - Dynamic Load (Basic) N/A 436000 lbf1940000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAA31SN44K715S | Bearing Number N/A 23144 | Shaft Size N/A 7.9375 in | Base to Center Height N/A 8.27 in220 mm | Bolt Spacing Min N/A 20.47 in520 mm | Bolt Spacing Max N/A 22.05 in560 mm | Bolt Hole Spacing - Across N/A 5.51 in140 mm | C0 - Static Load N/A 616000 lbf2740000 N | C - Dynamic Load (Basic) N/A 436000 lbf1940000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAA4SD44K800S | Bearing Number N/A 23144 | Shaft Size N/A 8 in | Base to Center Height N/A 12.5 in317.5 mm | Bolt Spacing Min N/A 30.5 in774.7 mm | Bolt Spacing Max N/A 34 in863.6 mm | Bolt Hole Spacing - Across N/A 6 in152.4 mm | C0 - Static Load N/A 616000 lbf2740000 N | C - Dynamic Load (Basic) N/A 436000 lbf1940000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAAPH44K800S | Bearing Number N/A 23144 | Shaft Size N/A 8 in | Base to Center Height N/A 9.5 in241.3 mm | Bolt Spacing Min N/A 24.75 in630.4 mm | Bolt Spacing Max N/A 27.88 in708.2 mm | Bolt Hole Spacing - Across N/A 5.25 in133.4 mm | C0 - Static Load N/A 616000 lbf2740000 N | C - Dynamic Load (Basic) N/A 436000 lbf1940000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAAPH44DK800S | Bearing Number N/A 23144 | Shaft Size N/A 8 in | Base to Center Height N/A 9.5 in241.3 mm | Bolt Spacing Min N/A 25.63 in651 mm | Bolt Spacing Max N/A 27.88 in708.1 mm | Bolt Hole Spacing - Across N/A 7.25 in184.2 mm | C0 - Static Load N/A 616000 lbf2740000 N | C - Dynamic Load (Basic) N/A 436000 lbf1940000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAAPH044K800S | Bearing Number N/A 23144 | Shaft Size N/A 8 in | Base to Center Height N/A 7.88 in200.1 mm | Bolt Spacing Min N/A 21.63 in549.4 mm | Bolt Spacing Max N/A 24.38 in619.2 mm | Bolt Hole Spacing - Across N/A 4-1/2 in114.3 mm | C0 - Static Load N/A 616000 lbf2740000 N | C - Dynamic Load (Basic) N/A 436000 lbf1940000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAA30SN44K800S | Bearing Number N/A 23144 | Shaft Size N/A 8 in | Base to Center Height N/A 8.27 in210 mm | Bolt Spacing Min N/A 19.29 in490 mm | Bolt Spacing Max N/A 20.87 in530 mm | Bolt Hole Spacing - Across N/A 5.12 in130 mm | C0 - Static Load N/A 616000 lbf2740000 N | C - Dynamic Load (Basic) N/A 436000 lbf1940000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAA31SN44K800S | Bearing Number N/A 23144 | Shaft Size N/A 8 in | Base to Center Height N/A 8.27 in220 mm | Bolt Spacing Min N/A 20.47 in520 mm | Bolt Spacing Max N/A 22.05 in560 mm | Bolt Hole Spacing - Across N/A 5.51 in140 mm | C0 - Static Load N/A 616000 lbf2740000 N | C - Dynamic Load (Basic) N/A 436000 lbf1940000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAAPH048K807S | Bearing Number N/A 23148 | Shaft Size N/A 8 7/16 in | Base to Center Height N/A 8-1/4 in209.5 mm | Bolt Spacing Min N/A 22.5 in571.5 mm | Bolt Spacing Max N/A 25 in635 mm | Bolt Hole Spacing - Across N/A 5.0 in127 mm | C0 - Static Load N/A 748000 lbf3330000 N | C - Dynamic Load (Basic) N/A 512000 lbf2280000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAA30SN48K807S | Bearing Number N/A 23148 | Shaft Size N/A 8 7/16 in | Base to Center Height N/A 8.27 in220 mm | Bolt Spacing Min N/A 20.47 in520 mm | Bolt Spacing Max N/A 22.05 in560 mm | Bolt Hole Spacing - Across N/A 5.51 in140 mm | C0 - Static Load N/A 748000 lbf3330000 N | C - Dynamic Load (Basic) N/A 512000 lbf2280000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAA31SN48K807S | Bearing Number N/A 23148 | Shaft Size N/A 8 7/16 in | Base to Center Height N/A 9.45 in240 mm | Bolt Spacing Min N/A 22.83 in580 mm | Bolt Spacing Max N/A 24.41 in620 mm | Bolt Hole Spacing - Across N/A 5.91 in150 mm | C0 - Static Load N/A 748000 lbf3330000 N | C - Dynamic Load (Basic) N/A 512000 lbf2280000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAAPH048K808S | Bearing Number N/A 23148 | Shaft Size N/A 8 1/2 in | Base to Center Height N/A 8-1/4 in209.5 mm | Bolt Spacing Min N/A 22.5 in571.5 mm | Bolt Spacing Max N/A 25 in635 mm | Bolt Hole Spacing - Across N/A 5.0 in127 mm | C0 - Static Load N/A 748000 lbf3330000 N | C - Dynamic Load (Basic) N/A 512000 lbf2280000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |