Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
351 - 375 of 1755 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Base Width (in)

Base Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAA4DI17K215SB N/A 22217 N/A 2 15/16 in N/A 3.75 in95.3 mm N/A 9.88 in250.8 mm N/A 11.5 in292.1 mm N/A 1.88 in47.6 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
DAAPF17K215SB N/A 22217 N/A 2 15/16 in N/A 3.25 in82.6 mm N/A 7.6 in193 mm N/A 9.1 in231.1 mm N/A 1.88 in47.8 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
DAAPF17K215SC N/A 22217 N/A 2 15/16 in N/A 3.25 in82.6 mm N/A 7.6 in193 mm N/A 9.1 in231.1 mm N/A 1.88 in47.8 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
DAAPF17K215SEB N/A 22217 N/A 2 15/16 in N/A 3.25 in82.6 mm N/A 7.6 in193 mm N/A 9.1 in231.1 mm N/A 1.88 in47.8 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
DAAPF17K215SEC N/A 22217 N/A 2 15/16 in N/A 3.25 in82.6 mm N/A 7.6 in193 mm N/A 9.1 in231.1 mm N/A 1.88 in47.8 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
DAAPF17K215SEM N/A 22217 N/A 2 15/16 in N/A 3.25 in82.6 mm N/A 7.6 in193 mm N/A 9.1 in231.1 mm N/A 1.88 in47.8 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
DAAPF17K215SEN N/A 22217 N/A 2 15/16 in N/A 3.25 in82.6 mm N/A 7.6 in193 mm N/A 9.1 in231.1 mm N/A 1.88 in47.8 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
DAAPF17K215SEO N/A 22217 N/A 2 15/16 in N/A 3.25 in82.6 mm N/A 7.6 in193 mm N/A 9.1 in231.1 mm N/A 1.88 in47.8 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
DAAPF17K215SET N/A 22217 N/A 2 15/16 in N/A 3.25 in82.6 mm N/A 7.6 in193 mm N/A 9.1 in231.1 mm N/A 1.88 in47.8 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
DAAPF17K215SN N/A 22217 N/A 2 15/16 in N/A 3.25 in82.6 mm N/A 7.6 in193 mm N/A 9.1 in231.1 mm N/A 1.88 in47.8 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
DAAPF17K215SO N/A 22217 N/A 2 15/16 in N/A 3.25 in82.6 mm N/A 7.6 in193 mm N/A 9.1 in231.1 mm N/A 1.88 in47.8 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
DAAPF17K215ST N/A 22217 N/A 2 15/16 in N/A 3.25 in82.6 mm N/A 7.6 in193 mm N/A 9.1 in231.1 mm N/A 1.88 in47.8 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAPG17K215SB N/A 22217 N/A 2 15/16 in N/A 3.74 in95 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.06 in52.3 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAPG17K215SC N/A 22217 N/A 2 15/16 in N/A 3.74 in95 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.06 in52.3 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAPG17K215SEB N/A 22217 N/A 2 15/16 in N/A 3.74 in95 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.06 in52.3 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAPG17K215SEC N/A 22217 N/A 2 15/16 in N/A 3.74 in95 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.06 in52.3 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAPG17K215SEM N/A 22217 N/A 2 15/16 in N/A 3.74 in95 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.06 in52.3 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAPG17K215SEN N/A 22217 N/A 2 15/16 in N/A 3.74 in95 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.06 in52.3 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAPG17K215SEO N/A 22217 N/A 2 15/16 in N/A 3.74 in95 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.06 in52.3 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAPG17K215SET N/A 22217 N/A 2 15/16 in N/A 3.74 in95 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.06 in52.3 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAPG17K215SN N/A 22217 N/A 2 15/16 in N/A 3.74 in95 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.06 in52.3 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAPG17K215SO N/A 22217 N/A 2 15/16 in N/A 3.74 in95 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.06 in52.3 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAPH17K215SB N/A 22217 N/A 2 15/16 in N/A 3.75 in95.3 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.13 in54.1 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAPH17K215SC N/A 22217 N/A 2 15/16 in N/A 3.75 in95.3 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.13 in54.1 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAPH17K215SEB N/A 22217 N/A 2 15/16 in N/A 3.75 in95.3 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.13 in54.1 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
351 - 375 of 1755 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »