All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Nut Tapered Adapter Solid-Mounted Bearings > Double Nut Tapered Adapter Four-Bolt Pillow Block > View Items  

Double Nut Tapered Adapter Four-Bolt Pillow Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 351 - 375 of 481 « 11 12 13 14 15 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAA30SN48K808S 23148 8 1/2 in 8.27 in
220
mm
20.47 in
520
mm
22.05 in
560
mm
5.51 in
140
mm
748000 lbf
3330000
N
512000 lbf
2280000
N
CAD Icon (for items table)
TAA31SN48K808S 23148 8 1/2 in 9.45 in
240
mm
22.83 in
580
mm
24.41 in
620
mm
5.91 in
150
mm
748000 lbf
3330000
N
512000 lbf
2280000
N
CAD Icon (for items table)
TAAPH048K220S 23148 220 mm 8.25 in
209.5
mm
22.5 in
571.5
mm
25 in
635
mm
5.0 in
127
mm
748000 lbf
3330000
N
512000 lbf
2280000
N
CAD Icon (for items table)
TAA30SN48K220S 23148 220 mm 8.27 in
220
mm
20.47 in
520
mm
22.05 in
560
mm
5.51 in
140
mm
748000 lbf
3330000
N
512000 lbf
2280000
N
CAD Icon (for items table)
TAA31SN48K220S 23148 220 mm 9.45 in
240
mm
22.83 in
580
mm
24.41 in
620
mm
5.91 in
150
mm
748000 lbf
3330000
N
512000 lbf
2280000
N
CAD Icon (for items table)
TAAPH048K815S 23148 8 15/16 in 8.25 in
209.5
mm
22.5 in
571.5
mm
25 in
635
mm
5.0 in
127
mm
748000 lbf
3330000
N
512000 lbf
2280000
N
CAD Icon (for items table)
TAA30SN48K815S 23148 8 15/16 in 8.27 in
220
mm
20.47 in
520
mm
22.05 in
560
mm
5.51 in
140
mm
748000 lbf
3330000
N
512000 lbf
2280000
N
CAD Icon (for items table)
TAA31SN48K815S 23148 8 15/16 in 9.45 in
240
mm
22.83 in
580
mm
24.41 in
620
mm
5.91 in
150
mm
748000 lbf
3330000
N
512000 lbf
2280000
N
CAD Icon (for items table)
TAAPH048K900S 23148 9 in 8.25 in
209.5
mm
22.5 in
571.5
mm
25 in
635
mm
5.0 in
127
mm
748000 lbf
3330000
N
512000 lbf
2280000
N
CAD Icon (for items table)
TAA30SN48K900S 23148 9 in 8.27 in
220
mm
20.47 in
520
mm
22.05 in
560
mm
5.51 in
140
mm
748000 lbf
3330000
N
512000 lbf
2280000
N
CAD Icon (for items table)
TAA31SN48K900S 23148 9 in 9.45 in
240
mm
22.83 in
580
mm
24.41 in
620
mm
5.91 in
150
mm
748000 lbf
3330000
N
512000 lbf
2280000
N
CAD Icon (for items table)
TAAPH052K907S 23152 9 7/16 in 9.5 in
241.3
mm
24.75 in
628.6
mm
27.88 in
708.1
mm
5.25 in
133.3
mm
885000 lbf
3930000
N
603000 lbf
2680000
N
CAD Icon (for items table)
TAAPH152K907S 23152 9 7/16 in 10.25 in
260.3
mm
29 in
736.6
mm
30.5 in
774.7
mm
8.75 in
222.2
mm
885000 lbf
3930000
N
603000 lbf
2680000
N
CAD Icon (for items table)
TAA30SN52K907S 23152 9 7/16 in 9.45 in
240
mm
22.83 in
580
mm
24.41 in
620
mm
5.91 in
150
mm
885000 lbf
3930000
N
603000 lbf
2680000
N
CAD Icon (for items table)
TAA31SN52K907S 23152 9 7/16 in 10.24 in
260
mm
25.28 in
642
mm
26.85 in
682
mm
6.3 in
160
mm
885000 lbf
3930000
N
603000 lbf
2680000
N
CAD Icon (for items table)
TAAPH052K240S 23152 240 mm 9.5 in
241.3
mm
24.75 in
628.6
mm
27.88 in
708.1
mm
5.25 in
133.3
mm
885000 lbf
3930000
N
603000 lbf
2680000
N
CAD Icon (for items table)
TAAPH152K240S 23152 240 mm 10.25 in
260.3
mm
29 in
736.6
mm
30.5 in
774.7
mm
8.75 in
222.2
mm
885000 lbf
3930000
N
603000 lbf
2680000
N
CAD Icon (for items table)
TAA30SN52K240S 23152 240 mm 9.45 in
240
mm
22.83 in
580
mm
24.41 in
620
mm
5.91 in
150
mm
885000 lbf
3930000
N
603000 lbf
2680000
N
CAD Icon (for items table)
TAA31SN52K240S 23152 240 mm 10.24 in
260
mm
25.28 in
642
mm
26.85 in
682
mm
6.3 in
160
mm
885000 lbf
3930000
N
603000 lbf
2680000
N
CAD Icon (for items table)
TAAPH052K908S 23152 9 1/2 in 9.5 in
241.3
mm
24.75 in
628.6
mm
27.88 in
708.1
mm
5.25 in
133.3
mm
885000 lbf
3930000
N
603000 lbf
2680000
N
CAD Icon (for items table)
TAAPH152K908S 23152 9 1/2 in 10.25 in
260.3
mm
29 in
736.6
mm
30.5 in
774.7
mm
8.75 in
222.2
mm
885000 lbf
3930000
N
603000 lbf
2680000
N
CAD Icon (for items table)
TAA30SN52K908S 23152 9 1/2 in 9.45 in
240
mm
22.83 in
580
mm
24.41 in
620
mm
5.91 in
150
mm
885000 lbf
3930000
N
603000 lbf
2680000
N
CAD Icon (for items table)
TAA31SN52K908S 23152 9 1/2 in 10.24 in
260
mm
25.28 in
642
mm
26.85 in
682
mm
6.3 in
160
mm
885000 lbf
3930000
N
603000 lbf
2680000
N
CAD Icon (for items table)
TAAPH056K915S 23156 9 15/16 in 9.88 in
250.9
mm
26.25 in
666.7
mm
29.5 in
749.3
mm
5.5 in
139.7
mm
937000 lbf
4170000
N
626000 lbf
2780000
N
CAD Icon (for items table)
TAAPH156K915S 23156 9 15/16 in 12 in
304.8
mm
30 in
762
mm
33.5 in
851
mm
9 in
228.6
mm
937000 lbf
4170000
N
626000 lbf
2780000
N
CAD Icon (for items table)
  Results 351 - 375 of 481 « 11 12 13 14 15 »