All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Nut Tapered Adapter Solid-Mounted Bearings
>
Double Nut Tapered Adapter Four-Bolt Pillow Block
>
View Items
Double Nut Tapered Adapter Four-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 376 - 400 of 481
«
16
17
18
19
20
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
Bolt Hole Spacing - Across
C0 - Static Load
C - Dynamic Load (Basic)
CAD
TAA30SN56K915S
23156
9 15/16
in
10.24
in
260
mm
25.28
in
642
mm
26.85
in
682
mm
6.3
in
160
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAA31SN56K915S
23156
9 15/16
in
11.02
in
280
mm
25.59
in
650
mm
27.17
in
690
mm
6.3
in
160
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAAPH056K1000S
23156
10
in
9.88
in
250.9
mm
26.25
in
666.7
mm
29.5
in
749.3
mm
5.5
in
139.7
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAAPH156K1000S
23156
10
in
12
in
304.8
mm
30
in
762
mm
33.5
in
851
mm
9
in
228.6
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAA30SN56K1000S
23156
10
in
10.24
in
260
mm
25.28
in
642
mm
26.85
in
682
mm
6.3
in
160
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAA31SN56K1000S
23156
10
in
11.02
in
280
mm
25.59
in
650
mm
27.17
in
690
mm
6.3
in
160
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAAPH056K260S
23156
260
mm
9.88
in
250.9
mm
26.25
in
666.7
mm
29.5
in
749.3
mm
5.5
in
139.7
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAAPH156K260S
23156
260
mm
12
in
304.8
mm
30
in
762
mm
33.5
in
851
mm
9
in
228.6
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAA30SN56K260S
23156
260
mm
10.24
in
260
mm
25.28
in
642
mm
26.85
in
682
mm
6.3
in
160
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAA31SN56K260S
23156
260
mm
11.02
in
280
mm
25.59
in
650
mm
27.17
in
690
mm
6.3
in
160
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAAPH056K1007S
23156
10 7/16
in
9.88
in
250.9
mm
26.25
in
666.7
mm
29.5
in
749.3
mm
5.5
in
139.7
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAAPH156K1007S
23156
10 7/16
in
12
in
304.8
mm
30
in
762
mm
33.5
in
851
mm
9
in
228.6
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAA30SN56K1007S
23156
10 7/16
in
10.24
in
260
mm
25.28
in
642
mm
26.85
in
682
mm
6.3
in
160
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAA31SN56K1007S
23156
10 7/16
in
11.02
in
280
mm
25.59
in
650
mm
27.17
in
690
mm
6.3
in
160
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAAPH056K1008S
23156
10 1/2
in
9.88
in
250.9
mm
26.25
in
666.7
mm
29.5
in
749.3
mm
5.5
in
139.7
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAAPH156K1008S
23156
10 1/2
in
12
in
304.8
mm
30
in
762
mm
33.5
in
851
mm
9
in
228.6
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAA30SN56K1008S
23156
10 1/2
in
10.24
in
260
mm
25.28
in
642
mm
26.85
in
682
mm
6.3
in
160
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAA31SN56K1008S
23156
10 1/2
in
11.02
in
280
mm
25.59
in
650
mm
27.17
in
690
mm
6.3
in
160
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAAPH060K1015S
23160
10 15/16
in
12
in
304.8
mm
32.75
in
831.8
mm
33.5
in
850.9
mm
9
in
228.6
mm
1150000
lbf
5120000
N
757000
lbf
3370000
N
TAAPH160K1015S
23160
10 15/16
in
12
in
304.8
mm
32.75
in
831.8
mm
33.5
in
850.9
mm
9
in
228.6
mm
1150000
lbf
5120000
N
757000
lbf
3370000
N
TAA30SN60K1015S
23160
10 15/16
in
11.02
in
280
mm
25.59
in
650
mm
27.17
in
690
mm
6.3
in
160
mm
1150000
lbf
5120000
N
757000
lbf
3370000
N
TAA31SN60K1015S
23160
10 15/16
in
11.81
in
300
mm
27.17
in
690
mm
28.74
in
730
mm
7.48
in
190
mm
1150000
lbf
5120000
N
757000
lbf
3370000
N
TAAPH060K1100S
23160
11
in
12
in
304.8
mm
32.75
in
831.8
mm
33.5
in
850.9
mm
9
in
228.6
mm
1150000
lbf
5120000
N
757000
lbf
3370000
N
TAAPH160K1100S
23160
11
in
12
in
304.8
mm
32.75
in
831.8
mm
33.5
in
850.9
mm
9
in
228.6
mm
1150000
lbf
5120000
N
757000
lbf
3370000
N
TAA30SN60K1100S
23160
11
in
11.02
in
280
mm
25.59
in
650
mm
27.17
in
690
mm
6.3
in
160
mm
1150000
lbf
5120000
N
757000
lbf
3370000
N
Results 376 - 400 of 481
«
16
17
18
19
20