All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Nut Tapered Adapter Solid-Mounted Bearings > Double Nut Tapered Adapter Four-Bolt Pillow Block > View Items  

Double Nut Tapered Adapter Four-Bolt Pillow Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 401 - 425 of 481 « 16 17 18 19 20 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAA31SN60K1100S 23160 11 in 11.81 in
300
mm
27.17 in
690
mm
28.74 in
730
mm
7.48 in
190
mm
1150000 lbf
5120000
N
757000 lbf
3370000
N
CAD Icon (for items table)
TAAPH060K280S 23160 280 mm 12 in
304.8
mm
32.75 in
831.8
mm
33.5 in
850.9
mm
9 in
228.6
mm
1150000 lbf
5120000
N
757000 lbf
3370000
N
CAD Icon (for items table)
TAAPH160K280S 23160 280 mm 12 in
304.8
mm
32.75 in
831.8
mm
33.5 in
850.9
mm
9 in
228.6
mm
1150000 lbf
5120000
N
757000 lbf
3370000
N
CAD Icon (for items table)
TAA30SN60K280S 23160 280 mm 11.02 in
280
mm
25.59 in
650
mm
27.17 in
690
mm
6.3 in
160
mm
1150000 lbf
5120000
N
757000 lbf
3370000
N
CAD Icon (for items table)
TAA31SN60K280S 23160 280 mm 11.81 in
300
mm
27.17 in
690
mm
28.74 in
730
mm
7.48 in
190
mm
1150000 lbf
5120000
N
757000 lbf
3370000
N
CAD Icon (for items table)
TAAPH064K1107S 23164 11 7/16 in 12 in
304.8
mm
32.75 in
831.9
mm
33.5 in
850.9
mm
9 in
228.6
mm
1340000 lbf
5950000
N
898000 lbf
3990000
N
CAD Icon (for items table)
TAAPH164K1107S 23164 11 7/16 in 12.81 in
325.4
mm
35 in
889
mm
36.5 in
927.1
mm
10.5 in
266.7
mm
1340000 lbf
5950000
N
898000 lbf
3990000
N
CAD Icon (for items table)
TAA30SN64K1107S 23164 11 7/16 in 11.81 in
300
mm
27.17 in
690
mm
28.74 in
730
mm
7.48 in
190
mm
1340000 lbf
5950000
N
898000 lbf
3990000
N
CAD Icon (for items table)
TAA31SN64K1107S 23164 11 7/16 in 12.6 in
320
mm
28.74 in
730
mm
30.31 in
770
mm
7.87 in
200
mm
1340000 lbf
5950000
N
898000 lbf
3990000
N
CAD Icon (for items table)
TAAPH064K1108S 23164 11 1/2 in 12 in
304.8
mm
32.75 in
831.9
mm
33.5 in
850.9
mm
9 in
228.6
mm
1340000 lbf
5950000
N
898000 lbf
3990000
N
CAD Icon (for items table)
TAAPH164K1108S 23164 11 1/2 in 12.81 in
325.4
mm
35 in
889
mm
36.5 in
927.1
mm
10.5 in
266.7
mm
1340000 lbf
5950000
N
898000 lbf
3990000
N
CAD Icon (for items table)
TAA30SN64K1108S 23164 11 1/2 in 11.81 in
300
mm
27.17 in
690
mm
28.74 in
730
mm
7.48 in
190
mm
1340000 lbf
5950000
N
898000 lbf
3990000
N
CAD Icon (for items table)
TAA31SN64K1108S 23164 11 1/2 in 12.6 in
320
mm
28.74 in
730
mm
30.31 in
770
mm
7.87 in
200
mm
1340000 lbf
5950000
N
898000 lbf
3990000
N
CAD Icon (for items table)
TAAPH064K300S 23164 300 mm 12 in
304.8
mm
32.75 in
831.9
mm
33.5 in
850.9
mm
9 in
228.6
mm
1340000 lbf
5950000
N
898000 lbf
3990000
N
CAD Icon (for items table)
TAAPH164K300S 23164 300 mm 12.81 in
325.4
mm
35 in
889
mm
36.5 in
927.1
mm
10.5 in
266.7
mm
1340000 lbf
5950000
N
898000 lbf
3990000
N
CAD Icon (for items table)
TAA30SN64K300S 23164 300 mm 11.81 in
300
mm
27.17 in
690
mm
28.74 in
730
mm
7.48 in
190
mm
1340000 lbf
5950000
N
898000 lbf
3990000
N
CAD Icon (for items table)
TAA31SN64K300S 23164 300 mm 12.6 in
320
mm
28.74 in
730
mm
30.31 in
770
mm
7.87 in
200
mm
1340000 lbf
5950000
N
898000 lbf
3990000
N
CAD Icon (for items table)
TAAPH064K1115S 23164 11.9375 in 12 in
304.8
mm
32.75 in
831.9
mm
33.5 in
850.9
mm
9 in
228.6
mm
1340000 lbf
5950000
N
898000 lbf
3990000
N
CAD Icon (for items table)
TAAPH164K1115S 23164 11.9375 in 12.81 in
325.4
mm
35 in
889
mm
36.5 in
927.1
mm
10.5 in
266.7
mm
1340000 lbf
5950000
N
898000 lbf
3990000
N
CAD Icon (for items table)
TAA30SN64K1115S 23164 11.9375 in 11.81 in
300
mm
27.17 in
690
mm
28.74 in
730
mm
7.48 in
190
mm
1340000 lbf
5950000
N
898000 lbf
3990000
N
CAD Icon (for items table)
TAA31SN64K1115S 23164 11.9375 in 12.6 in
320
mm
28.74 in
730
mm
30.31 in
770
mm
7.87 in
200
mm
1340000 lbf
5950000
N
898000 lbf
3990000
N
CAD Icon (for items table)
TAAPH064K1200S 23164 12 in 12 in
304.8
mm
32.75 in
831.9
mm
33.5 in
850.9
mm
9 in
228.6
mm
1340000 lbf
5950000
N
898000 lbf
3990000
N
CAD Icon (for items table)
TAAPH164K1200S 23164 12 in 12.81 in
325.4
mm
35 in
889
mm
36.5 in
927.1
mm
10.5 in
266.7
mm
1340000 lbf
5950000
N
898000 lbf
3990000
N
CAD Icon (for items table)
TAA30SN64K1200S 23164 12 in 11.81 in
300
mm
27.17 in
690
mm
28.74 in
730
mm
7.48 in
190
mm
1340000 lbf
5950000
N
898000 lbf
3990000
N
CAD Icon (for items table)
TAA31SN64K1200S 23164 12 in 12.6 in
320
mm
28.74 in
730
mm
30.31 in
770
mm
7.87 in
200
mm
1340000 lbf
5950000
N
898000 lbf
3990000
N
CAD Icon (for items table)
  Results 401 - 425 of 481 « 16 17 18 19 20