Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
TAA31SN60K1100S | Bearing Number N/A 23160 | Shaft Size N/A 11 in | Base to Center Height N/A 11.81 in300 mm | Bolt Spacing Min N/A 27.17 in690 mm | Bolt Spacing Max N/A 28.74 in730 mm | Bolt Hole Spacing - Across N/A 7.48 in190 mm | C0 - Static Load N/A 1150000 lbf5120000 N | C - Dynamic Load (Basic) N/A 757000 lbf3370000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAAPH060K280S | Bearing Number N/A 23160 | Shaft Size N/A 280 mm | Base to Center Height N/A 12 in304.8 mm | Bolt Spacing Min N/A 32.75 in831.8 mm | Bolt Spacing Max N/A 33.5 in850.9 mm | Bolt Hole Spacing - Across N/A 9 in228.6 mm | C0 - Static Load N/A 1150000 lbf5120000 N | C - Dynamic Load (Basic) N/A 757000 lbf3370000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAAPH160K280S | Bearing Number N/A 23160 | Shaft Size N/A 280 mm | Base to Center Height N/A 12 in304.8 mm | Bolt Spacing Min N/A 32.75 in831.8 mm | Bolt Spacing Max N/A 33.5 in850.9 mm | Bolt Hole Spacing - Across N/A 9 in228.6 mm | C0 - Static Load N/A 1150000 lbf5120000 N | C - Dynamic Load (Basic) N/A 757000 lbf3370000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAA30SN60K280S | Bearing Number N/A 23160 | Shaft Size N/A 280 mm | Base to Center Height N/A 11.02 in280 mm | Bolt Spacing Min N/A 25.59 in650 mm | Bolt Spacing Max N/A 27.17 in690 mm | Bolt Hole Spacing - Across N/A 6.3 in160 mm | C0 - Static Load N/A 1150000 lbf5120000 N | C - Dynamic Load (Basic) N/A 757000 lbf3370000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAA31SN60K280S | Bearing Number N/A 23160 | Shaft Size N/A 280 mm | Base to Center Height N/A 11.81 in300 mm | Bolt Spacing Min N/A 27.17 in690 mm | Bolt Spacing Max N/A 28.74 in730 mm | Bolt Hole Spacing - Across N/A 7.48 in190 mm | C0 - Static Load N/A 1150000 lbf5120000 N | C - Dynamic Load (Basic) N/A 757000 lbf3370000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAAPH064K1107S | Bearing Number N/A 23164 | Shaft Size N/A 11 7/16 in | Base to Center Height N/A 12 in304.8 mm | Bolt Spacing Min N/A 32.75 in831.9 mm | Bolt Spacing Max N/A 33.5 in850.9 mm | Bolt Hole Spacing - Across N/A 9 in228.6 mm | C0 - Static Load N/A 1340000 lbf5950000 N | C - Dynamic Load (Basic) N/A 898000 lbf3990000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAAPH164K1107S | Bearing Number N/A 23164 | Shaft Size N/A 11 7/16 in | Base to Center Height N/A 12.81 in325.4 mm | Bolt Spacing Min N/A 35 in889 mm | Bolt Spacing Max N/A 36.5 in927.1 mm | Bolt Hole Spacing - Across N/A 10.5 in266.7 mm | C0 - Static Load N/A 1340000 lbf5950000 N | C - Dynamic Load (Basic) N/A 898000 lbf3990000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAA30SN64K1107S | Bearing Number N/A 23164 | Shaft Size N/A 11 7/16 in | Base to Center Height N/A 11.81 in300 mm | Bolt Spacing Min N/A 27.17 in690 mm | Bolt Spacing Max N/A 28.74 in730 mm | Bolt Hole Spacing - Across N/A 7.48 in190 mm | C0 - Static Load N/A 1340000 lbf5950000 N | C - Dynamic Load (Basic) N/A 898000 lbf3990000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAA31SN64K1107S | Bearing Number N/A 23164 | Shaft Size N/A 11 7/16 in | Base to Center Height N/A 12.6 in320 mm | Bolt Spacing Min N/A 28.74 in730 mm | Bolt Spacing Max N/A 30.31 in770 mm | Bolt Hole Spacing - Across N/A 7.87 in200 mm | C0 - Static Load N/A 1340000 lbf5950000 N | C - Dynamic Load (Basic) N/A 898000 lbf3990000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAAPH064K1108S | Bearing Number N/A 23164 | Shaft Size N/A 11 1/2 in | Base to Center Height N/A 12 in304.8 mm | Bolt Spacing Min N/A 32.75 in831.9 mm | Bolt Spacing Max N/A 33.5 in850.9 mm | Bolt Hole Spacing - Across N/A 9 in228.6 mm | C0 - Static Load N/A 1340000 lbf5950000 N | C - Dynamic Load (Basic) N/A 898000 lbf3990000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAAPH164K1108S | Bearing Number N/A 23164 | Shaft Size N/A 11 1/2 in | Base to Center Height N/A 12.81 in325.4 mm | Bolt Spacing Min N/A 35 in889 mm | Bolt Spacing Max N/A 36.5 in927.1 mm | Bolt Hole Spacing - Across N/A 10.5 in266.7 mm | C0 - Static Load N/A 1340000 lbf5950000 N | C - Dynamic Load (Basic) N/A 898000 lbf3990000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAA30SN64K1108S | Bearing Number N/A 23164 | Shaft Size N/A 11 1/2 in | Base to Center Height N/A 11.81 in300 mm | Bolt Spacing Min N/A 27.17 in690 mm | Bolt Spacing Max N/A 28.74 in730 mm | Bolt Hole Spacing - Across N/A 7.48 in190 mm | C0 - Static Load N/A 1340000 lbf5950000 N | C - Dynamic Load (Basic) N/A 898000 lbf3990000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAA31SN64K1108S | Bearing Number N/A 23164 | Shaft Size N/A 11 1/2 in | Base to Center Height N/A 12.6 in320 mm | Bolt Spacing Min N/A 28.74 in730 mm | Bolt Spacing Max N/A 30.31 in770 mm | Bolt Hole Spacing - Across N/A 7.87 in200 mm | C0 - Static Load N/A 1340000 lbf5950000 N | C - Dynamic Load (Basic) N/A 898000 lbf3990000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAAPH064K300S | Bearing Number N/A 23164 | Shaft Size N/A 300 mm | Base to Center Height N/A 12 in304.8 mm | Bolt Spacing Min N/A 32.75 in831.9 mm | Bolt Spacing Max N/A 33.5 in850.9 mm | Bolt Hole Spacing - Across N/A 9 in228.6 mm | C0 - Static Load N/A 1340000 lbf5950000 N | C - Dynamic Load (Basic) N/A 898000 lbf3990000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAAPH164K300S | Bearing Number N/A 23164 | Shaft Size N/A 300 mm | Base to Center Height N/A 12.81 in325.4 mm | Bolt Spacing Min N/A 35 in889 mm | Bolt Spacing Max N/A 36.5 in927.1 mm | Bolt Hole Spacing - Across N/A 10.5 in266.7 mm | C0 - Static Load N/A 1340000 lbf5950000 N | C - Dynamic Load (Basic) N/A 898000 lbf3990000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAA30SN64K300S | Bearing Number N/A 23164 | Shaft Size N/A 300 mm | Base to Center Height N/A 11.81 in300 mm | Bolt Spacing Min N/A 27.17 in690 mm | Bolt Spacing Max N/A 28.74 in730 mm | Bolt Hole Spacing - Across N/A 7.48 in190 mm | C0 - Static Load N/A 1340000 lbf5950000 N | C - Dynamic Load (Basic) N/A 898000 lbf3990000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAA31SN64K300S | Bearing Number N/A 23164 | Shaft Size N/A 300 mm | Base to Center Height N/A 12.6 in320 mm | Bolt Spacing Min N/A 28.74 in730 mm | Bolt Spacing Max N/A 30.31 in770 mm | Bolt Hole Spacing - Across N/A 7.87 in200 mm | C0 - Static Load N/A 1340000 lbf5950000 N | C - Dynamic Load (Basic) N/A 898000 lbf3990000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAAPH064K1115S | Bearing Number N/A 23164 | Shaft Size N/A 11.9375 in | Base to Center Height N/A 12 in304.8 mm | Bolt Spacing Min N/A 32.75 in831.9 mm | Bolt Spacing Max N/A 33.5 in850.9 mm | Bolt Hole Spacing - Across N/A 9 in228.6 mm | C0 - Static Load N/A 1340000 lbf5950000 N | C - Dynamic Load (Basic) N/A 898000 lbf3990000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAAPH164K1115S | Bearing Number N/A 23164 | Shaft Size N/A 11.9375 in | Base to Center Height N/A 12.81 in325.4 mm | Bolt Spacing Min N/A 35 in889 mm | Bolt Spacing Max N/A 36.5 in927.1 mm | Bolt Hole Spacing - Across N/A 10.5 in266.7 mm | C0 - Static Load N/A 1340000 lbf5950000 N | C - Dynamic Load (Basic) N/A 898000 lbf3990000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAA30SN64K1115S | Bearing Number N/A 23164 | Shaft Size N/A 11.9375 in | Base to Center Height N/A 11.81 in300 mm | Bolt Spacing Min N/A 27.17 in690 mm | Bolt Spacing Max N/A 28.74 in730 mm | Bolt Hole Spacing - Across N/A 7.48 in190 mm | C0 - Static Load N/A 1340000 lbf5950000 N | C - Dynamic Load (Basic) N/A 898000 lbf3990000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAA31SN64K1115S | Bearing Number N/A 23164 | Shaft Size N/A 11.9375 in | Base to Center Height N/A 12.6 in320 mm | Bolt Spacing Min N/A 28.74 in730 mm | Bolt Spacing Max N/A 30.31 in770 mm | Bolt Hole Spacing - Across N/A 7.87 in200 mm | C0 - Static Load N/A 1340000 lbf5950000 N | C - Dynamic Load (Basic) N/A 898000 lbf3990000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAAPH064K1200S | Bearing Number N/A 23164 | Shaft Size N/A 12 in | Base to Center Height N/A 12 in304.8 mm | Bolt Spacing Min N/A 32.75 in831.9 mm | Bolt Spacing Max N/A 33.5 in850.9 mm | Bolt Hole Spacing - Across N/A 9 in228.6 mm | C0 - Static Load N/A 1340000 lbf5950000 N | C - Dynamic Load (Basic) N/A 898000 lbf3990000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAAPH164K1200S | Bearing Number N/A 23164 | Shaft Size N/A 12 in | Base to Center Height N/A 12.81 in325.4 mm | Bolt Spacing Min N/A 35 in889 mm | Bolt Spacing Max N/A 36.5 in927.1 mm | Bolt Hole Spacing - Across N/A 10.5 in266.7 mm | C0 - Static Load N/A 1340000 lbf5950000 N | C - Dynamic Load (Basic) N/A 898000 lbf3990000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAA30SN64K1200S | Bearing Number N/A 23164 | Shaft Size N/A 12 in | Base to Center Height N/A 11.81 in300 mm | Bolt Spacing Min N/A 27.17 in690 mm | Bolt Spacing Max N/A 28.74 in730 mm | Bolt Hole Spacing - Across N/A 7.48 in190 mm | C0 - Static Load N/A 1340000 lbf5950000 N | C - Dynamic Load (Basic) N/A 898000 lbf3990000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TAA31SN64K1200S | Bearing Number N/A 23164 | Shaft Size N/A 12 in | Base to Center Height N/A 12.6 in320 mm | Bolt Spacing Min N/A 28.74 in730 mm | Bolt Spacing Max N/A 30.31 in770 mm | Bolt Hole Spacing - Across N/A 7.87 in200 mm | C0 - Static Load N/A 1340000 lbf5950000 N | C - Dynamic Load (Basic) N/A 898000 lbf3990000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |