All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Nut Tapered Adapter Solid-Mounted Bearings > Double Nut Tapered Adapter Four-Bolt Pillow Block > View Items  

Double Nut Tapered Adapter Four-Bolt Pillow Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 426 - 450 of 481 « 16 17 18 19 20 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAAPH068K1207S 23168 12 7/16 in 12 in
304.8
mm
32 in
812.8
mm
33.5 in
850.9
mm
10 in
254
mm
1540000 lbf
6850000
N
1010000 lbf
4500000
N
CAD Icon (for items table)
TAAPH168K1207S 23168 12 7/16 in 14 in
355.6
mm
36.75 in
933.5
mm
38.25 in
971.6
mm
10.75 in
273.1
mm
1540000 lbf
6850000
N
1010000 lbf
4500000
N
CAD Icon (for items table)
TAA30SN68K1207S 23168 12 7/16 in 12.6 in
320
mm
28.74 in
730
mm
30.31 in
770
mm
7.87 in
200
mm
1540000 lbf
6850000
N
1010000 lbf
4500000
N
CAD Icon (for items table)
TAA31SN68K1207S 23168 12 7/16 in 13.39 in
340
mm
31.1 in
790
mm
32.68 in
830
mm
8.66 in
220
mm
1540000 lbf
6850000
N
1010000 lbf
4500000
N
CAD Icon (for items table)
TAAPH068K1208S 23168 12.5000 in 12 in
304.8
mm
32 in
812.8
mm
33.5 in
850.9
mm
10 in
254
mm
1540000 lbf
6850000
N
1010000 lbf
4500000
N
CAD Icon (for items table)
TAAPH168K1208S 23168 12.5000 in 14 in
355.6
mm
36.75 in
933.5
mm
38.25 in
971.6
mm
10.75 in
273.1
mm
1540000 lbf
6850000
N
1010000 lbf
4500000
N
CAD Icon (for items table)
TAA30SN68K1208S 23168 12.5000 in 12.6 in
320
mm
28.74 in
730
mm
30.31 in
770
mm
7.87 in
200
mm
1540000 lbf
6850000
N
1010000 lbf
4500000
N
CAD Icon (for items table)
TAA31SN68K1208S 23168 12.5000 in 13.39 in
340
mm
31.1 in
790
mm
32.68 in
830
mm
8.66 in
220
mm
1540000 lbf
6850000
N
1010000 lbf
4500000
N
CAD Icon (for items table)
TAAPH068K320S 23168 320.000 mm 12 in
304.8
mm
32 in
812.8
mm
33.5 in
850.9
mm
10 in
254
mm
1540000 lbf
6850000
N
1010000 lbf
4500000
N
CAD Icon (for items table)
TAAPH168K320S 23168 320.000 mm 14 in
355.6
mm
36.75 in
933.5
mm
38.25 in
971.6
mm
10.75 in
273.1
mm
1540000 lbf
6850000
N
1010000 lbf
4500000
N
CAD Icon (for items table)
TAA30SN68K320S 23168 320.000 mm 12.6 in
320
mm
28.74 in
730
mm
30.31 in
770
mm
7.87 in
200
mm
1540000 lbf
6850000
N
1010000 lbf
4500000
N
CAD Icon (for items table)
TAA31SN68K320S 23168 320.000 mm 13.39 in
340
mm
31.1 in
790
mm
32.68 in
830
mm
8.66 in
220
mm
1540000 lbf
6850000
N
1010000 lbf
4500000
N
CAD Icon (for items table)
TAAPH072K1215S 23172 12 15/16 in 12.81 in
325.3
mm
35 in
889
mm
36.5 in
927.1
mm
10.5 in
266.7
mm
1640000 lbf
7300000
N
1050000 lbf
4660000
N
CAD Icon (for items table)
TAAPH172K1215S 23172 12 15/16 in 14.5 in
368.3
mm
39.25 in
996.9
mm
40.75 in
1035
mm
11 in
279.4
mm
1640000 lbf
7300000
N
1050000 lbf
4660000
N
CAD Icon (for items table)
TAA30SN72K1215S 23172 12 15/16 in 12.6 in
320
mm
28.74 in
730
mm
30.31 in
770
mm
7.87 in
200
mm
1640000 lbf
7300000
N
1050000 lbf
4660000
N
CAD Icon (for items table)
TAA31SN72K1215S 23172 12 15/16 in 13.78 in
350
mm
32.28 in
820
mm
33.86 in
860
mm
8.66 in
220
mm
1640000 lbf
7300000
N
1050000 lbf
4660000
N
CAD Icon (for items table)
TAAPH072K1300S 23172 13.0000 in 12.81 in
325.3
mm
35 in
889
mm
36.5 in
927.1
mm
10.5 in
266.7
mm
1640000 lbf
7300000
N
1050000 lbf
4660000
N
CAD Icon (for items table)
TAAPH172K1300S 23172 13.0000 in 14.5 in
368.3
mm
39.25 in
996.9
mm
40.75 in
1035
mm
11 in
279.4
mm
1640000 lbf
7300000
N
1050000 lbf
4660000
N
CAD Icon (for items table)
TAA30SN72K1300S 23172 13.0000 in 12.6 in
320
mm
28.74 in
730
mm
30.31 in
770
mm
7.87 in
200
mm
1640000 lbf
7300000
N
1050000 lbf
4660000
N
CAD Icon (for items table)
TAA31SN72K1300S 23172 13.0000 in 13.78 in
350
mm
32.28 in
820
mm
33.86 in
860
mm
8.66 in
220
mm
1640000 lbf
7300000
N
1050000 lbf
4660000
N
CAD Icon (for items table)
TAAPH072K340S 23172 340.000 mm 12.81 in
325.3
mm
35 in
889
mm
36.5 in
927.1
mm
10.5 in
266.7
mm
1640000 lbf
7300000
N
1050000 lbf
4660000
N
CAD Icon (for items table)
TAAPH172K340S 23172 340.000 mm 14.5 in
368.3
mm
39.25 in
996.9
mm
40.75 in
1035
mm
11 in
279.4
mm
1640000 lbf
7300000
N
1050000 lbf
4660000
N
CAD Icon (for items table)
TAA30SN72K340S 23172 340.000 mm 12.6 in
320
mm
28.74 in
730
mm
30.31 in
770
mm
7.87 in
200
mm
1640000 lbf
7300000
N
1050000 lbf
4660000
N
CAD Icon (for items table)
TAA31SN72K340S 23172 340.000 mm 13.78 in
350
mm
32.28 in
820
mm
33.86 in
860
mm
8.66 in
220
mm
1640000 lbf
7300000
N
1050000 lbf
4660000
N
CAD Icon (for items table)
TAAPH072K1307S 23172 13.4375 in 12.81 in
325.3
mm
35 in
889
mm
36.5 in
927.1
mm
10.5 in
266.7
mm
1640000 lbf
7300000
N
1050000 lbf
4660000
N
CAD Icon (for items table)
  Results 426 - 450 of 481 « 16 17 18 19 20