All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Nut Tapered Adapter Solid-Mounted Bearings
>
Double Nut Tapered Adapter Four-Bolt Pillow Block
>
View Items
Double Nut Tapered Adapter Four-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 481
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
Bolt Hole Spacing - Across
C0 - Static Load
C - Dynamic Load (Basic)
CAD
TAAPG15K065S
22215
65
mm
3.15
in
80
mm
7.94
in
201.7
mm
9.69
in
246.1
mm
1.56
in
39.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAAPH15K065S
22215
65
mm
3.25
in
82.6
mm
7.94
in
201.7
mm
9.69
in
246.1
mm
1.88
in
47.8
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAAPK15K065S
22215
65
mm
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
2.75
in
69.9
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAA4SD15K065S
22215
65
mm
4
in
101.6
mm
9.88
in
251
mm
11.63
in
295.4
mm
2-1/2
in
63.5
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAA4DI15K065S
22215
65
mm
3.25
in
82.6
mm
9.2
in
235
mm
10.25
in
260.4
mm
1.75
in
44.5
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAAPG16K211S
22216
2 11/16
in
3.74
in
95
mm
9.25
in
235
mm
10.5
in
266.7
mm
1.97
in
50
mm
62500
lbf
278000
N
57200
lbf
254000
N
TAAPH16K211S
22216
2 11/16
in
3.5
in
88.9
mm
9
in
228.6
mm
11
in
279.4
mm
2.13
in
53.9
mm
62500
lbf
278000
N
57200
lbf
254000
N
TAAPG16K070S
22216
70
mm
3.74
in
95
mm
9.25
in
235
mm
10.5
in
266.7
mm
1.97
in
50
mm
62500
lbf
278000
N
57200
lbf
254000
N
TAAPH16K070S
22216
70
mm
3.5
in
88.9
mm
9
in
228.6
mm
11
in
279.4
mm
2.13
in
53.9
mm
62500
lbf
278000
N
57200
lbf
254000
N
DAAPF17K215S
22217
2 15/16
in
3.25
in
82.6
mm
7.6
in
193
mm
9.1
in
231.1
mm
1.88
in
47.8
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAAPG17K215S
22217
2 15/16
in
3.74
in
95
mm
9.44
in
239.8
mm
11.31
in
287.3
mm
2.06
in
52.3
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAAPH17K215S
22217
2 15/16
in
3.75
in
95.3
mm
9.44
in
239.8
mm
11.31
in
287.3
mm
2.13
in
54.1
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAAPK17K215S
22217
2 15/16
in
4
in
101.6
mm
10.81
in
274.6
mm
12.19
in
309.6
mm
3
in
76.2
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAA4SD17K215S
22217
2 15/16
in
4.75
in
120.7
mm
10.88
in
276.4
mm
12.63
in
320.8
mm
2.75
in
69.9
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAA4DI17K215S
22217
2 15/16
in
3.75
in
95.3
mm
9.88
in
250.8
mm
11.5
in
292.1
mm
1.88
in
47.6
mm
71900
lbf
320000
N
66900
lbf
297000
N
DAAPF17K075S
22217
75
mm
3.25
in
82.6
mm
7.6
in
193
mm
9.1
in
231.1
mm
1.88
in
47.8
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAAPG17K075S
22217
75
mm
3.74
in
95
mm
9.44
in
239.8
mm
11.31
in
287.3
mm
2.06
in
52.3
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAAPH17K075S
22217
75
mm
3.75
in
95.3
mm
9.44
in
239.8
mm
11.31
in
287.3
mm
2.13
in
54.1
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAAPK17K075S
22217
75
mm
4
in
101.6
mm
10.81
in
274.6
mm
12.19
in
309.6
mm
3
in
76.2
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAA4SD17K075S
22217
75
mm
4.75
in
120.7
mm
10.88
in
276.4
mm
12.63
in
320.8
mm
2.75
in
69.9
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAA4DI17K075S
22217
75
mm
3.75
in
95.3
mm
9.88
in
250.8
mm
11.5
in
292.1
mm
1.88
in
47.6
mm
71900
lbf
320000
N
66900
lbf
297000
N
DAAPF17K300S
22217
3
in
3.25
in
82.6
mm
7.6
in
193
mm
9.1
in
231.1
mm
1.88
in
47.8
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAAPG17K300S
22217
3
in
3.74
in
95
mm
9.44
in
239.8
mm
11.31
in
287.3
mm
2.06
in
52.3
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAAPH17K300S
22217
3
in
3.75
in
95.3
mm
9.44
in
239.8
mm
11.31
in
287.3
mm
2.13
in
54.1
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAAPK17K300S
22217
3
in
4
in
101.6
mm
10.81
in
274.6
mm
12.19
in
309.6
mm
3
in
76.2
mm
71900
lbf
320000
N
66900
lbf
297000
N
Results 26 - 50 of 481
1
2
3
4
5
»