All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Nut Tapered Adapter Solid-Mounted Bearings
>
Double Nut Tapered Adapter Four-Bolt Pillow Block
>
View Items
Double Nut Tapered Adapter Four-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 476 - 481 of 481
«
16
17
18
19
20
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
Bolt Hole Spacing - Across
C0 - Static Load
C - Dynamic Load (Basic)
CAD
TAA30SN80K380S
23180
380
mm
13.78
in
350
mm
32.28
in
820
mm
33.86
in
860
mm
8.66
in
220
mm
1820000
lbf
8110000
N
1070000
lbf
4770000
N
TAA31SN80K380S
23180
380
mm
14.96
in
380
mm
36.61
in
930
mm
38.19
in
970
mm
9.45
in
240
mm
1820000
lbf
8110000
N
1070000
lbf
4770000
N
TAAPH080K1500S
23180
15.0000
in
14.5
in
368.3
mm
39.25
in
996.9
mm
40.75
in
1035
mm
11
in
279.4
mm
1820000
lbf
8110000
N
1070000
lbf
4770000
N
TAAPH180K1500S
23180
15.0000
in
15.5
in
393.7
mm
41.75
in
1060.4
mm
43.5
in
1104.9
mm
12.25
in
311.1
mm
1820000
lbf
8110000
N
1070000
lbf
4770000
N
TAA30SN80K1500S
23180
15.0000
in
13.78
in
350
mm
32.28
in
820
mm
33.86
in
860
mm
8.66
in
220
mm
1820000
lbf
8110000
N
1070000
lbf
4770000
N
TAA31SN80K1500S
23180
15.0000
in
14.96
in
380
mm
36.61
in
930
mm
38.19
in
970
mm
9.45
in
240
mm
1820000
lbf
8110000
N
1070000
lbf
4770000
N
Results 476 - 481 of 481
«
16
17
18
19
20