Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
476 - 497 of 497 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Base Width (in)

Base Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

Add To Cart/Request Quote
N/A 23176 N/A 13 15/16 in N/A 13.39 in340 mm N/A 31.1 in790 mm N/A 32.68 in830 mm N/A 8.66 in220 mm N/A 1700000 lbf7580000 N N/A 1010000 lbf4490000 N N/A CAD Add To Cart
Request Quote
N/A 23176 N/A 13 15/16 in N/A 14.17 in360 mm N/A 33.46 in850 mm N/A 35.04 in890 mm N/A 8.66 in220 mm N/A 1700000 lbf7580000 N N/A 1010000 lbf4490000 N N/A CAD Add To Cart
Request Quote
N/A 23176 N/A 14 in N/A 12.81 in325.3 mm N/A 35 in889 mm N/A 36.5 in927.1 mm N/A 10.5 in266.7 mm N/A 1700000 lbf7580000 N N/A 1010000 lbf4490000 N N/A CAD Add To Cart
Request Quote
N/A 23176 N/A 14 in N/A 14.5 in368.3 mm N/A 39.25 in996.9 mm N/A 40.75 in1035 mm N/A 11 in279.4 mm N/A 1700000 lbf7580000 N N/A 1010000 lbf4490000 N N/A CAD Add To Cart
Request Quote
N/A 23176 N/A 14 in N/A 13.39 in340 mm N/A 31.1 in790 mm N/A 32.68 in830 mm N/A 8.66 in220 mm N/A 1700000 lbf7580000 N N/A 1010000 lbf4490000 N N/A CAD Add To Cart
Request Quote
N/A 23176 N/A 14 in N/A 14.17 in360 mm N/A 33.46 in850 mm N/A 35.04 in890 mm N/A 8.66 in220 mm N/A 1700000 lbf7580000 N N/A 1010000 lbf4490000 N N/A CAD Add To Cart
Request Quote
N/A 23176 N/A 360 mm N/A 12.81 in325.3 mm N/A 35 in889 mm N/A 36.5 in927.1 mm N/A 10.5 in266.7 mm N/A 1700000 lbf7580000 N N/A 1010000 lbf4490000 N N/A CAD Add To Cart
Request Quote
N/A 23176 N/A 360 mm N/A 14.5 in368.3 mm N/A 39.25 in996.9 mm N/A 40.75 in1035 mm N/A 11 in279.4 mm N/A 1700000 lbf7580000 N N/A 1010000 lbf4490000 N N/A CAD Add To Cart
Request Quote
N/A 23176 N/A 360 mm N/A 13.39 in340 mm N/A 31.1 in790 mm N/A 32.68 in830 mm N/A 8.66 in220 mm N/A 1700000 lbf7580000 N N/A 1010000 lbf4490000 N N/A CAD Add To Cart
Request Quote
N/A 23176 N/A 360 mm N/A 14.17 in360 mm N/A 33.46 in850 mm N/A 35.04 in890 mm N/A 8.66 in220 mm N/A 1700000 lbf7580000 N N/A 1010000 lbf4490000 N N/A CAD Add To Cart
Request Quote
N/A 23180 N/A 14 15/16 in N/A 14.5 in368.3 mm N/A 39.25 in996.9 mm N/A 40.75 in1035 mm N/A 11 in279.4 mm N/A 1820000 lbf8110000 N N/A 1070000 lbf4770000 N N/A CAD Add To Cart
Request Quote
N/A 23180 N/A 14 15/16 in N/A 15.5 in393.7 mm N/A 41.75 in1060.4 mm N/A 43.5 in1104.9 mm N/A 12.25 in311.1 mm N/A 1820000 lbf8110000 N N/A 1070000 lbf4770000 N N/A CAD Add To Cart
Request Quote
N/A 23180 N/A 14 15/16 in N/A 13.78 in350 mm N/A 32.28 in820 mm N/A 33.86 in860 mm N/A 8.66 in220 mm N/A 1820000 lbf8110000 N N/A 1070000 lbf4770000 N N/A CAD Add To Cart
Request Quote
N/A 23180 N/A 14 15/16 in N/A 14.96 in380 mm N/A 36.61 in930 mm N/A 38.19 in970 mm N/A 9.45 in240 mm N/A 1820000 lbf8110000 N N/A 1070000 lbf4770000 N N/A CAD Add To Cart
Request Quote
N/A 23180 N/A 380 mm N/A 14.5 in368.3 mm N/A 39.25 in996.9 mm N/A 40.75 in1035 mm N/A 11 in279.4 mm N/A 1820000 lbf8110000 N N/A 1070000 lbf4770000 N N/A CAD Add To Cart
Request Quote
N/A 23180 N/A 380 mm N/A 15.5 in393.7 mm N/A 41.75 in1060.4 mm N/A 43.5 in1104.9 mm N/A 12.25 in311.1 mm N/A 1820000 lbf8110000 N N/A 1070000 lbf4770000 N N/A CAD Add To Cart
Request Quote
N/A 23180 N/A 380 mm N/A 13.78 in350 mm N/A 32.28 in820 mm N/A 33.86 in860 mm N/A 8.66 in220 mm N/A 1820000 lbf8110000 N N/A 1070000 lbf4770000 N N/A CAD Add To Cart
Request Quote
N/A 23180 N/A 380 mm N/A 14.96 in380 mm N/A 36.61 in930 mm N/A 38.19 in970 mm N/A 9.45 in240 mm N/A 1820000 lbf8110000 N N/A 1070000 lbf4770000 N N/A CAD Add To Cart
Request Quote
N/A 23180 N/A 15 in N/A 14.5 in368.3 mm N/A 39.25 in996.9 mm N/A 40.75 in1035 mm N/A 11 in279.4 mm N/A 1820000 lbf8110000 N N/A 1070000 lbf4770000 N N/A CAD Add To Cart
Request Quote
N/A 23180 N/A 15 in N/A 15.5 in393.7 mm N/A 41.75 in1060.4 mm N/A 43.5 in1104.9 mm N/A 12.25 in311.1 mm N/A 1820000 lbf8110000 N N/A 1070000 lbf4770000 N N/A CAD Add To Cart
Request Quote
N/A 23180 N/A 15 in N/A 13.78 in350 mm N/A 32.28 in820 mm N/A 33.86 in860 mm N/A 8.66 in220 mm N/A 1820000 lbf8110000 N N/A 1070000 lbf4770000 N N/A CAD Add To Cart
Request Quote
N/A 23180 N/A 15 in N/A 14.96 in380 mm N/A 36.61 in930 mm N/A 38.19 in970 mm N/A 9.45 in240 mm N/A 1820000 lbf8110000 N N/A 1070000 lbf4770000 N N/A CAD Add To Cart
Request Quote
476 - 497 of 497 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20