Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAAPG18K080SEB | N/A 22218 | N/A 80 mm | N/A 3.937 in100 mm | N/A 11.13 in282.7 mm | N/A 11.75 in298.5 mm | N/A 1.97 in50 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPG18K080SEC | N/A 22218 | N/A 80 mm | N/A 3.937 in100 mm | N/A 11.13 in282.7 mm | N/A 11.75 in298.5 mm | N/A 1.97 in50 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPG18K080SEM | N/A 22218 | N/A 80 mm | N/A 3.937 in100 mm | N/A 11.13 in282.7 mm | N/A 11.75 in298.5 mm | N/A 1.97 in50 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPG18K080SEN | N/A 22218 | N/A 80 mm | N/A 3.937 in100 mm | N/A 11.13 in282.7 mm | N/A 11.75 in298.5 mm | N/A 1.97 in50 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPG18K080SEO | N/A 22218 | N/A 80 mm | N/A 3.937 in100 mm | N/A 11.13 in282.7 mm | N/A 11.75 in298.5 mm | N/A 1.97 in50 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPG18K080SET | N/A 22218 | N/A 80 mm | N/A 3.937 in100 mm | N/A 11.13 in282.7 mm | N/A 11.75 in298.5 mm | N/A 1.97 in50 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPG18K080SN | N/A 22218 | N/A 80 mm | N/A 3.937 in100 mm | N/A 11.13 in282.7 mm | N/A 11.75 in298.5 mm | N/A 1.97 in50 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPG18K080SO | N/A 22218 | N/A 80 mm | N/A 3.937 in100 mm | N/A 11.13 in282.7 mm | N/A 11.75 in298.5 mm | N/A 1.97 in50 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPG18K080ST | N/A 22218 | N/A 80 mm | N/A 3.937 in100 mm | N/A 11.13 in282.7 mm | N/A 11.75 in298.5 mm | N/A 1.97 in50 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPG18K303SM | N/A 22218 | N/A 3 3/16 in | N/A 3.937 in100 mm | N/A 11.13 in282.7 mm | N/A 11.75 in298.5 mm | N/A 1.97 in50 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPH18K303SM | N/A 22218 | N/A 3 3/16 in | N/A 4 in101.6 mm | N/A 10 in254 mm | N/A 11.75 in298.5 mm | N/A 2.13 in54 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPK18K303SM | N/A 22218 | N/A 3 3/16 in | N/A 5 in127 mm | N/A 12.69 in322.3 mm | N/A 13.81 in350.8 mm | N/A 3.5 in88.9 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPG18K303SB | N/A 22218 | N/A 3 3/16 in | N/A 3.937 in100 mm | N/A 11.13 in282.7 mm | N/A 11.75 in298.5 mm | N/A 1.97 in50 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPG18K303SC | N/A 22218 | N/A 3 3/16 in | N/A 3.937 in100 mm | N/A 11.13 in282.7 mm | N/A 11.75 in298.5 mm | N/A 1.97 in50 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPG18K303SEB | N/A 22218 | N/A 3 3/16 in | N/A 3.937 in100 mm | N/A 11.13 in282.7 mm | N/A 11.75 in298.5 mm | N/A 1.97 in50 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPG18K303SEC | N/A 22218 | N/A 3 3/16 in | N/A 3.937 in100 mm | N/A 11.13 in282.7 mm | N/A 11.75 in298.5 mm | N/A 1.97 in50 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPG18K303SEM | N/A 22218 | N/A 3 3/16 in | N/A 3.937 in100 mm | N/A 11.13 in282.7 mm | N/A 11.75 in298.5 mm | N/A 1.97 in50 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPG18K303SEN | N/A 22218 | N/A 3 3/16 in | N/A 3.937 in100 mm | N/A 11.13 in282.7 mm | N/A 11.75 in298.5 mm | N/A 1.97 in50 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPG18K303SEO | N/A 22218 | N/A 3 3/16 in | N/A 3.937 in100 mm | N/A 11.13 in282.7 mm | N/A 11.75 in298.5 mm | N/A 1.97 in50 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPG18K303SET | N/A 22218 | N/A 3 3/16 in | N/A 3.937 in100 mm | N/A 11.13 in282.7 mm | N/A 11.75 in298.5 mm | N/A 1.97 in50 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPG18K303SN | N/A 22218 | N/A 3 3/16 in | N/A 3.937 in100 mm | N/A 11.13 in282.7 mm | N/A 11.75 in298.5 mm | N/A 1.97 in50 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPG18K303SO | N/A 22218 | N/A 3 3/16 in | N/A 3.937 in100 mm | N/A 11.13 in282.7 mm | N/A 11.75 in298.5 mm | N/A 1.97 in50 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPG18K303ST | N/A 22218 | N/A 3 3/16 in | N/A 3.937 in100 mm | N/A 11.13 in282.7 mm | N/A 11.75 in298.5 mm | N/A 1.97 in50 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPH18K303ST | N/A 22218 | N/A 3 3/16 in | N/A 4 in101.6 mm | N/A 10 in254 mm | N/A 11.75 in298.5 mm | N/A 2.13 in54 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPG18K304SM | N/A 22218 | N/A 3 1/4 in | N/A 3.937 in100 mm | N/A 11.13 in282.7 mm | N/A 11.75 in298.5 mm | N/A 1.97 in50 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|