Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
551 - 575 of 1755 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
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
Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAAPG20K307SM N/A 22220 N/A 3 7/16 in N/A 4.41 in112 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.38 in60.5 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAAPH20K307SM N/A 22220 N/A 3 7/16 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.38 in60.5 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAAPK20K307SM N/A 22220 N/A 3 7/16 in N/A 5 in127 mm N/A 12.5 in317.5 mm N/A 14 in355.6 mm N/A 3.5 in88.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAA4SD20K307SB N/A 22220 N/A 3 7/16 in N/A 5.5 in139.7 mm N/A 13.0 in330.2 mm N/A 14.5 in368.3 mm N/A 3.25 in82.56 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAA4DI20K307SB N/A 22220 N/A 3 7/16 in N/A 4.5 in114.3 mm N/A 12.81 in325.4 mm N/A 13.81 in350.8 mm N/A 2 in50.8 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
DAAPF20K307SB N/A 22220 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 2 in50.8 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
DAAPF20K307SC N/A 22220 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 2 in50.8 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
DAAPF20K307SEB N/A 22220 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 2 in50.8 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
DAAPF20K307SEC N/A 22220 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 2 in50.8 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
DAAPF20K307SEM N/A 22220 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 2 in50.8 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
DAAPF20K307SEN N/A 22220 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 2 in50.8 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
DAAPF20K307SEO N/A 22220 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 2 in50.8 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
DAAPF20K307SET N/A 22220 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 2 in50.8 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
DAAPF20K307SN N/A 22220 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 2 in50.8 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
DAAPF20K307SO N/A 22220 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 2 in50.8 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
DAAPF20K307ST N/A 22220 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 2 in50.8 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAAPG20K307SB N/A 22220 N/A 3 7/16 in N/A 4.41 in112 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.38 in60.5 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAAPG20K307SC N/A 22220 N/A 3 7/16 in N/A 4.41 in112 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.38 in60.5 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAAPG20K307SEB N/A 22220 N/A 3 7/16 in N/A 4.41 in112 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.38 in60.5 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAAPG20K307SEC N/A 22220 N/A 3 7/16 in N/A 4.41 in112 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.38 in60.5 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAAPG20K307SEM N/A 22220 N/A 3 7/16 in N/A 4.41 in112 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.38 in60.5 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAAPG20K307SEN N/A 22220 N/A 3 7/16 in N/A 4.41 in112 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.38 in60.5 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAAPG20K307SEO N/A 22220 N/A 3 7/16 in N/A 4.41 in112 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.38 in60.5 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAAPG20K307SET N/A 22220 N/A 3 7/16 in N/A 4.41 in112 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.38 in60.5 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAAPG20K307SN N/A 22220 N/A 3 7/16 in N/A 4.41 in112 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.38 in60.5 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
551 - 575 of 1755 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »