All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Nut Tapered Adapter Solid-Mounted Bearings > Double Nut Tapered Adapter Four-Bolt Pillow Block > View Items  

Double Nut Tapered Adapter Four-Bolt Pillow Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 481  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAA4SD17K300S 22217 3 in 4.75 in
120.7
mm
10.88 in
276.4
mm
12.63 in
320.8
mm
2.75 in
69.9
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
TAA4DI17K300S 22217 3 in 3.75 in
95.3
mm
9.88 in
250.8
mm
11.5 in
292.1
mm
1.88 in
47.6
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
TAAPG18K080S 22218 80 mm 3.937 in
100
mm
11.13 in
282.7
mm
11.75 in
298.5
mm
1.97 in
50
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
TAAPH18K080S 22218 80 mm 4 in
101.6
mm
10 in
254
mm
11.75 in
298.5
mm
2.13 in
54
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
TAAPG18K303S 22218 3 3/16 in 3.937 in
100
mm
11.13 in
282.7
mm
11.75 in
298.5
mm
1.97 in
50
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
TAAPH18K303S 22218 3 3/16 in 4 in
101.6
mm
10 in
254
mm
11.75 in
298.5
mm
2.13 in
54
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
TAAPG18K304S 22218 3 1/4 in 3.937 in
100
mm
11.13 in
282.7
mm
11.75 in
298.5
mm
1.97 in
50
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
TAAPH18K304S 22218 3 1/4 in 4 in
101.6
mm
10 in
254
mm
11.75 in
298.5
mm
2.13 in
54
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
TAAPG19K085S 22219 85 mm 4.409 in
112
mm
11.13 in
282.7
mm
11.75 in
298.5
mm
1.97 in
50
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
DAAPF20K307S 22220 3 7/16 in 3.75 in
95.3
mm
8.88 in
225.6
mm
10.88 in
276.4
mm
2 in
50.8
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
TAAPG20K307S 22220 3 7/16 in 4.41 in
112
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
2.38 in
60.5
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
TAAPH20K307S 22220 3 7/16 in 4.5 in
114.3
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
2.38 in
60.5
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
TAAPK20K307S 22220 3 7/16 in 5 in
127
mm
12.5 in
317.5
mm
14 in
355.6
mm
3.5 in
88.9
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
TAA4SD20K307S 22220 3 7/16 in 5.5 in
139.7
mm
13 in
330.2
mm
14.5 in
368.3
mm
3.25 in
82.56
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
TAA4DI20K307S 22220 3 7/16 in 4.5 in
114.3
mm
12.81 in
325.4
mm
13.81 in
350.8
mm
2 in
50.8
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
DAAPF20K308S 22220 3 1/2 in 3.75 in
95.3
mm
8.88 in
225.6
mm
10.88 in
276.4
mm
2 in
50.8
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
TAAPG20K308S 22220 3 1/2 in 4.41 in
112
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
2.38 in
60.5
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
TAAPH20K308S 22220 3 1/2 in 4.5 in
114.3
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
2.38 in
60.5
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
TAAPK20K308S 22220 3 1/2 in 5 in
127
mm
12.5 in
317.5
mm
14 in
355.6
mm
3.5 in
88.9
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
TAA4SD20K308S 22220 3 1/2 in 5.5 in
139.7
mm
13 in
330.2
mm
14.5 in
368.3
mm
3.25 in
82.56
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
TAA4DI20K308S 22220 3 1/2 in 4.5 in
114.3
mm
12.81 in
325.4
mm
13.81 in
350.8
mm
2 in
50.8
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
DAAPF20K090S 22220 90 mm 3.75 in
95.3
mm
8.88 in
225.6
mm
10.88 in
276.4
mm
2 in
50.8
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
TAAPG20K090S 22220 90 mm 4.41 in
112
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
2.38 in
60.5
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
TAAPH20K090S 22220 90 mm 4.5 in
114.3
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
2.38 in
60.5
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
TAAPK20K090S 22220 90 mm 5 in
127
mm
12.5 in
317.5
mm
14 in
355.6
mm
3.5 in
88.9
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
  Results 51 - 75 of 481  1 2 3 4 5 »