Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAAPG22K100SEO | N/A 22222 | N/A 100 mm | N/A 4.92 in125 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 2.75 in69.9 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAPG22K100SET | N/A 22222 | N/A 100 mm | N/A 4.92 in125 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 2.75 in69.9 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAPG22K100SN | N/A 22222 | N/A 100 mm | N/A 4.92 in125 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 2.75 in69.9 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAPG22K100SO | N/A 22222 | N/A 100 mm | N/A 4.92 in125 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 2.75 in69.9 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAPG22K100ST | N/A 22222 | N/A 100 mm | N/A 4.92 in125 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 2.75 in69.9 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAPH22K100SB | N/A 22222 | N/A 100 mm | N/A 4.94 in125.5 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 2.75 in69.9 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAPH22K100SC | N/A 22222 | N/A 100 mm | N/A 4.94 in125.5 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 2.75 in69.9 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAPH22K100SEB | N/A 22222 | N/A 100 mm | N/A 4.94 in125.5 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 2.75 in69.9 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAPH22K100SEC | N/A 22222 | N/A 100 mm | N/A 4.94 in125.5 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 2.75 in69.9 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAPH22K100SEM | N/A 22222 | N/A 100 mm | N/A 4.94 in125.5 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 2.75 in69.9 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAPH22K100SEN | N/A 22222 | N/A 100 mm | N/A 4.94 in125.5 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 2.75 in69.9 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAPH22K100SEO | N/A 22222 | N/A 100 mm | N/A 4.94 in125.5 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 2.75 in69.9 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAPH22K100SET | N/A 22222 | N/A 100 mm | N/A 4.94 in125.5 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 2.75 in69.9 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAPH22K100SN | N/A 22222 | N/A 100 mm | N/A 4.94 in125.5 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 2.75 in69.9 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAPH22K100SO | N/A 22222 | N/A 100 mm | N/A 4.94 in125.5 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 2.75 in69.9 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAPH22K100ST | N/A 22222 | N/A 100 mm | N/A 4.94 in125.5 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 2.75 in69.9 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAPK22K100SB | N/A 22222 | N/A 100 mm | N/A 5.75 in146.1 mm | N/A 13.94 in354.1 mm | N/A 15.56 in395.2 mm | N/A 4 in101.6 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAPK22K100SC | N/A 22222 | N/A 100 mm | N/A 5.75 in146.1 mm | N/A 13.94 in354.1 mm | N/A 15.56 in395.2 mm | N/A 4 in101.6 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAPK22K100SEB | N/A 22222 | N/A 100 mm | N/A 5.75 in146.1 mm | N/A 13.94 in354.1 mm | N/A 15.56 in395.2 mm | N/A 4 in101.6 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAPK22K100SEC | N/A 22222 | N/A 100 mm | N/A 5.75 in146.1 mm | N/A 13.94 in354.1 mm | N/A 15.56 in395.2 mm | N/A 4 in101.6 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAPK22K100SEM | N/A 22222 | N/A 100 mm | N/A 5.75 in146.1 mm | N/A 13.94 in354.1 mm | N/A 15.56 in395.2 mm | N/A 4 in101.6 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAPK22K100SEN | N/A 22222 | N/A 100 mm | N/A 5.75 in146.1 mm | N/A 13.94 in354.1 mm | N/A 15.56 in395.2 mm | N/A 4 in101.6 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAPK22K100SEO | N/A 22222 | N/A 100 mm | N/A 5.75 in146.1 mm | N/A 13.94 in354.1 mm | N/A 15.56 in395.2 mm | N/A 4 in101.6 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAPK22K100SET | N/A 22222 | N/A 100 mm | N/A 5.75 in146.1 mm | N/A 13.94 in354.1 mm | N/A 15.56 in395.2 mm | N/A 4 in101.6 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAPK22K100SN | N/A 22222 | N/A 100 mm | N/A 5.75 in146.1 mm | N/A 13.94 in354.1 mm | N/A 15.56 in395.2 mm | N/A 4 in101.6 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|