Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
801 - 825 of 1755 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
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
Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAAPK22K315SO N/A 22222 N/A 3 15/16 in N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 4 in101.6 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAPK22K315ST N/A 22222 N/A 3 15/16 in N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 4 in101.6 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAA4SD22K315SEO N/A 22222 N/A 3 15/16 in N/A 6.38 in161.9 mm N/A 15 in381 mm N/A 16 in406.4 mm N/A 3.25 in82.56 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAA4SD22K315SET N/A 22222 N/A 3 15/16 in N/A 6.38 in161.9 mm N/A 15 in381 mm N/A 16 in406.4 mm N/A 3.25 in82.56 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAA4SD22K315SO N/A 22222 N/A 3 15/16 in N/A 6.38 in161.9 mm N/A 15 in381 mm N/A 16 in406.4 mm N/A 3.25 in82.56 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAA4SD22K315ST N/A 22222 N/A 3 15/16 in N/A 6.38 in161.9 mm N/A 15 in381 mm N/A 16 in406.4 mm N/A 3.25 in82.56 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAA4DI22K315SEM N/A 22222 N/A 3 15/16 in N/A 5 in127 mm N/A 13.13 in333.4 mm N/A 14.75 in374.7 mm N/A 2 in50.8 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAA4DI22K315ST N/A 22222 N/A 3 15/16 in N/A 5 in127 mm N/A 13.13 in333.4 mm N/A 14.75 in374.7 mm N/A 2 in50.8 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
DAAPF22K400SM N/A 22222 N/A 4 in N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.25 in57.2 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAPG22K400SM N/A 22222 N/A 4 in N/A 4.92 in125 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAPH22K400SM N/A 22222 N/A 4 in N/A 4.94 in125.5 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAPK22K400SM N/A 22222 N/A 4 in N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 4 in101.6 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAA4SD22K400SB N/A 22222 N/A 4 in N/A 6.38 in161.9 mm N/A 15 in381 mm N/A 16 in406.4 mm N/A 3.25 in82.56 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAA4DI22K400SB N/A 22222 N/A 4 in N/A 5 in127 mm N/A 13.13 in333.4 mm N/A 14.75 in374.7 mm N/A 2 in50.8 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
DAAPF22K400SB N/A 22222 N/A 4 in N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.25 in57.2 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
DAAPF22K400SC N/A 22222 N/A 4 in N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.25 in57.2 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
DAAPF22K400SEB N/A 22222 N/A 4 in N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.25 in57.2 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
DAAPF22K400SEC N/A 22222 N/A 4 in N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.25 in57.2 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
DAAPF22K400SEM N/A 22222 N/A 4 in N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.25 in57.2 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
DAAPF22K400SEN N/A 22222 N/A 4 in N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.25 in57.2 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
DAAPF22K400SEO N/A 22222 N/A 4 in N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.25 in57.2 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
DAAPF22K400SET N/A 22222 N/A 4 in N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.25 in57.2 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
DAAPF22K400SN N/A 22222 N/A 4 in N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.25 in57.2 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
DAAPF22K400SO N/A 22222 N/A 4 in N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.25 in57.2 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
DAAPF22K400ST N/A 22222 N/A 4 in N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.25 in57.2 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
801 - 825 of 1755 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »