Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
876 - 900 of 1755 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
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
Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAAPH24K404SM N/A 22224 N/A 4 1/4 in N/A 5.25 in133.4 mm N/A 13.0 in330.2 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPG24K404SM N/A 22224 N/A 4 1/4 in N/A 5.512 in140 mm N/A 13.0 in330.2 mm N/A 14 in355.6 mm N/A 2.76 in70.1 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPG24K404SB N/A 22224 N/A 4 1/4 in N/A 5.512 in140 mm N/A 13.0 in330.2 mm N/A 14 in355.6 mm N/A 2.76 in70.1 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPG24K404SC N/A 22224 N/A 4 1/4 in N/A 5.512 in140 mm N/A 13.0 in330.2 mm N/A 14 in355.6 mm N/A 2.76 in70.1 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPG24K404SEB N/A 22224 N/A 4 1/4 in N/A 5.512 in140 mm N/A 13.0 in330.2 mm N/A 14 in355.6 mm N/A 2.76 in70.1 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPG24K404SEC N/A 22224 N/A 4 1/4 in N/A 5.512 in140 mm N/A 13.0 in330.2 mm N/A 14 in355.6 mm N/A 2.76 in70.1 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPG24K404SEM N/A 22224 N/A 4 1/4 in N/A 5.512 in140 mm N/A 13.0 in330.2 mm N/A 14 in355.6 mm N/A 2.76 in70.1 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPG24K404SEN N/A 22224 N/A 4 1/4 in N/A 5.512 in140 mm N/A 13.0 in330.2 mm N/A 14 in355.6 mm N/A 2.76 in70.1 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPG24K404SEO N/A 22224 N/A 4 1/4 in N/A 5.512 in140 mm N/A 13.0 in330.2 mm N/A 14 in355.6 mm N/A 2.76 in70.1 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPG24K404SET N/A 22224 N/A 4 1/4 in N/A 5.512 in140 mm N/A 13.0 in330.2 mm N/A 14 in355.6 mm N/A 2.76 in70.1 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPG24K404SN N/A 22224 N/A 4 1/4 in N/A 5.512 in140 mm N/A 13.0 in330.2 mm N/A 14 in355.6 mm N/A 2.76 in70.1 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPG24K404SO N/A 22224 N/A 4 1/4 in N/A 5.512 in140 mm N/A 13.0 in330.2 mm N/A 14 in355.6 mm N/A 2.76 in70.1 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPG24K404ST N/A 22224 N/A 4 1/4 in N/A 5.512 in140 mm N/A 13.0 in330.2 mm N/A 14 in355.6 mm N/A 2.76 in70.1 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPH24K110SM N/A 22224 N/A 110 mm N/A 5.25 in133.4 mm N/A 13.0 in330.2 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPG24K110SM N/A 22224 N/A 110 mm N/A 5.512 in140 mm N/A 13.0 in330.2 mm N/A 14 in355.6 mm N/A 2.76 in70.1 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPG24K110SB N/A 22224 N/A 110 mm N/A 5.512 in140 mm N/A 13.0 in330.2 mm N/A 14 in355.6 mm N/A 2.76 in70.1 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPG24K110SC N/A 22224 N/A 110 mm N/A 5.512 in140 mm N/A 13.0 in330.2 mm N/A 14 in355.6 mm N/A 2.76 in70.1 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPG24K110SEB N/A 22224 N/A 110 mm N/A 5.512 in140 mm N/A 13.0 in330.2 mm N/A 14 in355.6 mm N/A 2.76 in70.1 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPG24K110SEC N/A 22224 N/A 110 mm N/A 5.512 in140 mm N/A 13.0 in330.2 mm N/A 14 in355.6 mm N/A 2.76 in70.1 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPG24K110SEM N/A 22224 N/A 110 mm N/A 5.512 in140 mm N/A 13.0 in330.2 mm N/A 14 in355.6 mm N/A 2.76 in70.1 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPG24K110SEN N/A 22224 N/A 110 mm N/A 5.512 in140 mm N/A 13.0 in330.2 mm N/A 14 in355.6 mm N/A 2.76 in70.1 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPG24K110SEO N/A 22224 N/A 110 mm N/A 5.512 in140 mm N/A 13.0 in330.2 mm N/A 14 in355.6 mm N/A 2.76 in70.1 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPG24K110SET N/A 22224 N/A 110 mm N/A 5.512 in140 mm N/A 13.0 in330.2 mm N/A 14 in355.6 mm N/A 2.76 in70.1 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPG24K110SN N/A 22224 N/A 110 mm N/A 5.512 in140 mm N/A 13.0 in330.2 mm N/A 14 in355.6 mm N/A 2.76 in70.1 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPG24K110SO N/A 22224 N/A 110 mm N/A 5.512 in140 mm N/A 13.0 in330.2 mm N/A 14 in355.6 mm N/A 2.76 in70.1 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
876 - 900 of 1755 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »