All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Nut Tapered Adapter Solid-Mounted Bearings
>
Double Nut Tapered Adapter Four-Bolt Pillow Block
>
View Items
Double Nut Tapered Adapter Four-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 76 - 100 of 481
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
Bolt Hole Spacing - Across
C0 - Static Load
C - Dynamic Load (Basic)
CAD
TAA4SD20K090S
22220
90
mm
5.5
in
139.7
mm
13
in
330.2
mm
14.5
in
368.3
mm
3.25
in
82.56
mm
113000
lbf
502000
N
97700
lbf
435000
N
TAA4DI20K090S
22220
90
mm
4.5
in
114.3
mm
12.81
in
325.4
mm
13.81
in
350.8
mm
2
in
50.8
mm
113000
lbf
502000
N
97700
lbf
435000
N
DAAPF22K100S
22222
100
mm
4.25
in
108
mm
10.88
in
276.4
mm
13.38
in
339.9
mm
2-1/4
in
57.2
mm
147000
lbf
653000
N
125000
lbf
555000
N
TAAPG22K100S
22222
100
mm
4.92
in
125
mm
11.88
in
301.8
mm
14.5
in
368.3
mm
2.75
in
69.9
mm
147000
lbf
653000
N
125000
lbf
555000
N
TAAPH22K100S
22222
100
mm
4.94
in
125.5
mm
11.88
in
301.8
mm
14.5
in
368.3
mm
2.75
in
69.9
mm
147000
lbf
653000
N
125000
lbf
555000
N
TAAPK22K100S
22222
100
mm
5-3/4
in
146.1
mm
13.94
in
354.1
mm
15.56
in
395.2
mm
4
in
101.6
mm
147000
lbf
653000
N
125000
lbf
555000
N
TAA4SD22K100S
22222
100
mm
6.38
in
161.9
mm
15
in
381
mm
16
in
406.4
mm
3.25
in
82.56
mm
147000
lbf
653000
N
125000
lbf
555000
N
TAA4DI22K100S
22222
100
mm
5
in
127
mm
13.13
in
333.4
mm
14.75
in
374.7
mm
2
in
50.8
mm
147000
lbf
653000
N
125000
lbf
555000
N
DAAPF22K315S
22222
3 15/16
in
4.25
in
108
mm
10.88
in
276.4
mm
13.38
in
339.9
mm
2-1/4
in
57.2
mm
147000
lbf
653000
N
125000
lbf
555000
N
TAAPG22K315S
22222
3 15/16
in
4.92
in
125
mm
11.88
in
301.8
mm
14.5
in
368.3
mm
2.75
in
69.9
mm
147000
lbf
653000
N
125000
lbf
555000
N
TAAPH22K315S
22222
3 15/16
in
4.94
in
125.5
mm
11.88
in
301.8
mm
14.5
in
368.3
mm
2.75
in
69.9
mm
147000
lbf
653000
N
125000
lbf
555000
N
TAAPK22K315S
22222
3 15/16
in
5-3/4
in
146.1
mm
13.94
in
354.1
mm
15.56
in
395.2
mm
4
in
101.6
mm
147000
lbf
653000
N
125000
lbf
555000
N
TAA4SD22K315S
22222
3 15/16
in
6.38
in
161.9
mm
15
in
381
mm
16
in
406.4
mm
3.25
in
82.56
mm
147000
lbf
653000
N
125000
lbf
555000
N
TAA4DI22K315S
22222
3 15/16
in
5
in
127
mm
13.13
in
333.4
mm
14.75
in
374.7
mm
2
in
50.8
mm
147000
lbf
653000
N
125000
lbf
555000
N
DAAPF22K400S
22222
4
in
4.25
in
108
mm
10.88
in
276.4
mm
13.38
in
339.9
mm
2-1/4
in
57.2
mm
147000
lbf
653000
N
125000
lbf
555000
N
TAAPG22K400S
22222
4
in
4.92
in
125
mm
11.88
in
301.8
mm
14.5
in
368.3
mm
2.75
in
69.9
mm
147000
lbf
653000
N
125000
lbf
555000
N
TAAPH22K400S
22222
4
in
4.94
in
125.5
mm
11.88
in
301.8
mm
14.5
in
368.3
mm
2.75
in
69.9
mm
147000
lbf
653000
N
125000
lbf
555000
N
TAAPK22K400S
22222
4
in
5-3/4
in
146.1
mm
13.94
in
354.1
mm
15.56
in
395.2
mm
4
in
101.6
mm
147000
lbf
653000
N
125000
lbf
555000
N
TAA4SD22K400S
22222
4
in
6.38
in
161.9
mm
15
in
381
mm
16
in
406.4
mm
3.25
in
82.56
mm
147000
lbf
653000
N
125000
lbf
555000
N
TAA4DI22K400S
22222
4
in
5
in
127
mm
13.13
in
333.4
mm
14.75
in
374.7
mm
2
in
50.8
mm
147000
lbf
653000
N
125000
lbf
555000
N
TAAPH24K403S
22224
4 3/16
in
5.25
in
133.4
mm
13
in
330.2
mm
14.5
in
368.3
mm
2.75
in
69.9
mm
174000
lbf
772000
N
145000
lbf
647000
N
TAAPG24K403S
22224
4 3/16
in
5.512
in
140
mm
13
in
330.2
mm
14
in
355.6
mm
2.76
in
70.1
mm
174000
lbf
772000
N
145000
lbf
647000
N
TAAPH24K404S
22224
4 1/4
in
5.25
in
133.4
mm
13
in
330.2
mm
14.5
in
368.3
mm
2.75
in
69.9
mm
174000
lbf
772000
N
145000
lbf
647000
N
TAAPG24K404S
22224
4 1/4
in
5.512
in
140
mm
13
in
330.2
mm
14
in
355.6
mm
2.76
in
70.1
mm
174000
lbf
772000
N
145000
lbf
647000
N
TAAPH24K110S
22224
110
mm
5.25
in
133.4
mm
13
in
330.2
mm
14.5
in
368.3
mm
2.75
in
69.9
mm
174000
lbf
772000
N
145000
lbf
647000
N
Results 76 - 100 of 481
1
2
3
4
5
»