All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Nut Tapered Adapter Solid-Mounted Bearings
>
Double Nut Tapered Adapter Four-Bolt Pillow Block
>
View Items
Double Nut Tapered Adapter Four-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 101 - 125 of 481
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
Bolt Hole Spacing - Across
C0 - Static Load
C - Dynamic Load (Basic)
CAD
TAAPG24K110S
22224
110
mm
5.512
in
140
mm
13
in
330.2
mm
14
in
355.6
mm
2.76
in
70.1
mm
174000
lbf
772000
N
145000
lbf
647000
N
DAAPF26K407S
22226
4 7/16
in
4.75
in
120.7
mm
11.9
in
302.3
mm
14.5
in
368.3
mm
2-1/2
in
63.5
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAAPG26K407S
22226
4 7/16
in
5.91
in
150
mm
14.46
in
367.3
mm
15.75
in
400.1
mm
3.19
in
81
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAAPH26K407S
22226
4 7/16
in
6
in
152.4
mm
14.25
in
362
mm
15.75
in
400.1
mm
3.25
in
82.6
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAAPK26K407S
22226
4 7/16
in
6.125
in
155.6
mm
15.25
in
387.4
mm
16.75
in
425.5
mm
4.25
in
108
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAA4SD26K407S
22226
4 7/16
in
7.25
in
184.2
mm
15.5
in
393.7
mm
17.5
in
444.5
mm
3.5
in
88.9
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAA4DI26K407S
22226
4 7/16
in
5-3/4
in
146.1
mm
14.38
in
365.1
mm
16.25
in
412.8
mm
2.25
in
57.2
mm
212000
lbf
945000
N
170000
lbf
757000
N
DAAPF26K408S
22226
4 1/2
in
4.75
in
120.7
mm
11.9
in
302.3
mm
14.5
in
368.3
mm
2-1/2
in
63.5
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAAPG26K408S
22226
4 1/2
in
5.91
in
150
mm
14.46
in
367.3
mm
15.75
in
400.1
mm
3.19
in
81
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAAPH26K408S
22226
4 1/2
in
6
in
152.4
mm
14.25
in
362
mm
15.75
in
400.1
mm
3.25
in
82.6
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAAPK26K408S
22226
4 1/2
in
6.125
in
155.6
mm
15.25
in
387.4
mm
16.75
in
425.5
mm
4.25
in
108
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAA4SD26K408S
22226
4 1/2
in
7.25
in
184.2
mm
15.5
in
393.7
mm
17.5
in
444.5
mm
3.5
in
88.9
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAA4DI26K408S
22226
4 1/2
in
5-3/4
in
146.1
mm
14.38
in
365.1
mm
16.25
in
412.8
mm
2.25
in
57.2
mm
212000
lbf
945000
N
170000
lbf
757000
N
DAAPF26K115S
22226
115
mm
4.75
in
120.7
mm
11.9
in
302.3
mm
14.5
in
368.3
mm
2-1/2
in
63.5
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAAPG26K115S
22226
115
mm
5.91
in
150
mm
14.46
in
367.3
mm
15.75
in
400.1
mm
3.19
in
81
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAAPH26K115S
22226
115
mm
6
in
152.4
mm
14.25
in
362
mm
15.75
in
400.1
mm
3.25
in
82.6
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAAPK26K115S
22226
115
mm
6.125
in
155.6
mm
15.25
in
387.4
mm
16.75
in
425.5
mm
4.25
in
108
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAA4SD26K115S
22226
115
mm
7.25
in
184.2
mm
15.5
in
393.7
mm
17.5
in
444.5
mm
3.5
in
88.9
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAA4DI26K115S
22226
115
mm
5-3/4
in
146.1
mm
14.38
in
365.1
mm
16.25
in
412.8
mm
2.25
in
57.2
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAA4SD28K125S
22228
125
mm
7-1/2
in
190.5
mm
17.75
in
450.9
mm
19.75
in
501.7
mm
3-3/4
in
95.3
mm
237000
lbf
1060000
N
194000
lbf
863000
N
TAA4DI28K125S
22228
125
mm
6-1/4
in
158.8
mm
15.5
in
393.7
mm
18.06
in
458.7
mm
2-1/2
in
63.5
mm
237000
lbf
1060000
N
194000
lbf
863000
N
TAAPH28K125S
22228
125
mm
6
in
152.4
mm
16
in
406.4
mm
17.13
in
435.1
mm
3.38
in
85.9
mm
237000
lbf
1060000
N
194000
lbf
863000
N
TAAPG28K125S
22228
125
mm
5.906
in
150
mm
15.13
in
384.3
mm
17.63
in
447.8
mm
3.15
in
80
mm
237000
lbf
1060000
N
194000
lbf
863000
N
TAA4SD28K415S
22228
4 15/16
in
7-1/2
in
190.5
mm
17.75
in
450.9
mm
19.75
in
501.7
mm
3-3/4
in
95.3
mm
237000
lbf
1060000
N
194000
lbf
863000
N
TAA4DI28K415S
22228
4 15/16
in
6-1/4
in
158.8
mm
15.5
in
393.7
mm
18.06
in
458.7
mm
2-1/2
in
63.5
mm
237000
lbf
1060000
N
194000
lbf
863000
N
Results 101 - 125 of 481
1
2
3
4
5
»